The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for resid­en­tial
    • ateha
    • ATA99030
    The Hager cable retainers for ATA trunking (30 mm width), pack of 50, secure and organise conductors in cable ducts. Made of durable blue ABS (30 x 29 mm), they click-mount for fast, tool-free installation and a firm hold. Compatible with ATA 12x30 and ATA 16x30 systems, they keep wiring tidy and stable, improving serviceability and aesthetics in residential and commercial installations.
    EAN
    4012740865579
    Packaging
    1 Set
    • ateha

    Cable retainers ATA trunking 50mm Click mounting ABS Blue Pack of 30 ATA99030

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cable retainers ATA trunking 50mm Click mounting ABS Blue Pack of 30

    ATA99030

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      30 mm
    • Width
      29 mm
    Mater­ials
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS)
    • Treat­ment
      Untreated
    • Colour
      Blue
    Install­a­tion, mounting
    • Is adjustable to duct width
      No
    Connectivity
    • Mounting type
      Click mounting
    Stand­ards
    • Suit­able for func­tional integ­rity according to DIN4102-12
      No
    Equip­ment
    • With poten­tial equal­isa­tion
      No
    • Related Series
      ATA 12x30, ATA 16x30

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Mini-trunking / Skirting trunking / Corner trunking - series ATA - SL - EK (English)
    PDF
    399,87 kB
    REACH declaration ATA99030
    PDF
    RoHS report ATA99030
    PDF

    Downloads

    • Image ATA99030  | Hager Africa

      Product Image ATA99030

    • Product datasheet

      Image Hager Product data sheet ATA99030  | Hager Africa

      Hager Product data sheet ATA99030

      Cable retainers for ATA trunking with width 30mm, 50 pieces

      PDF
    • Product licence

      Image Product_Licence_NF004_1076_ATA  | Hager Africa

      Product_Licence_NF004_1076_ATA

      Product licence International 2021-02-12

      PDF
      1,01 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      335,44 kB
    More documentation

    Discover more of this product range

      5
    • 1
      AFCLOUSM125 - Hardened steel concrete nails 25 mm, 1000 pcs
      AFCLOUSM125
      Nail L=25mm, 250 pieces
    • 2
      ATA122068014 - End cap for ATHEA trunking 12x20mm in brown
      ATA122068014
      End cap for ATHEA trunking 12x20mm in brown
    • 3
      ATA205079016 - Joint cover for ATHEA trunking 20x50mm in traffic white
      ATA205079016
      Joint cover for ATHEA trunking 20x50mm in traffic white
    • 4
      ATA163089016 - T piece for ATHEA trunking 16x30mm in traffic white
      ATA163089016
      T piece for ATHEA trunking 16x30mm in traffic white
    • 5
      ATA123069016 - End cap for ATHEA trunking 12x30mm in traffic white
      ATA123069016
      End cap for ATHEA trunking 12x30mm in traffic white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group