The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Cable routing and room connec­tion systems
    • Cable trunking systems
    • Cable trunking systems - LFW
    • ATA806199016
    EAN
    4012740017329
    VPE
    1 piece
    • Device supports for ateha
    • Cable trunking systems - LFW
    • See more

    Universal outlet box for ATHEA/LF trunking 60mm in traffic white ATA806199016

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Universal outlet box for ATHEA/LF trunking 60mm in traffic white

    ATA806199016

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Capa­city
    • Number of modules
      1
    Mater­ials
    • Colour
      Traffic white
    • RAL code
      9016
    • Surface finish
      Matt
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS)
    • Treat­ment
      Untreated
    Dimen­sions
    • Number of units
      1
    • Height
      93 mm
    • Width
      92 mm
    • Depth
      43 mm
    Equip­ment
    • With cable entry
      Yes
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal, Vertical
    Accessories
    • With frame cover
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Compat­ib­ility
    • Device install­a­tion compat­ible format
      Otéo (TM)
    • Related Systems
      LF - Plastic, LFW - Plastic
    • Related Series
      ATA 12x20, ATA 12x30, ATA 12x50, ATA 16x30, ATA 20x50, ATA 20x75, LF 10x10, LF 15x15, LF 20x20

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - Mini-trunking / Skirting trunking / Corner trunking - series ATA - SL - EK (English)
    PDF
    399,87 kB
    REACH declaration ATA806199016
    PDF
    RoHS report ATA806199016
    PDF

    Downloads

    • Image ATA806199016  | Hager UK

      Product Image ATA806199016

    • GeneratedProductDatasheet

      Image Hager Product data sheet ATA806199016  | Hager UK

      Hager Product data sheet ATA806199016

      Universal outlet box for ATHEA/LF trunking 60mm in traffic white

      PDF
    • ProductECDeclaration

      Image Declaration of conformity en-GB 2026-08-07  | Hager UK

      Declaration of conformity en-GB 2026-08-07

      PDF
      335,44 kB
      Image Declaration of conformity en-GB 2026-09-30  | Hager UK

      Declaration of conformity en-GB 2026-09-30

      PDF
      438,98 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      ATA123399016 - Adaptor Alréa socket, ATHEA 12x20 trunking, Traffic white RAL9016, IP40
      ATA123399016
      Adaptor for Alréa socket outlet for ATHEA trunking 12x30mm in traffic white
    • 2
      ATA806099016 - Universal outlet box adaptor for ATHEA trunking 60mm in traffic white
      ATA806099016
      Universal outlet box adaptor for ATHEA trunking 60mm in traffic white
    • 3
      ATA123199016 - Adaptor ASL-L for ATHEA trunking 12x50 IP40 IK07 Traffic white RAL9016
      ATA123199016
      Adaptor for ASL-L socket outlet for ATHEA trunking 12/16x30mm in traffic white
    • 4
      ATA125199016 - Socket plinth 2-gang for trunking 12/16x30 IP40 IK07 Traffic white
      ATA125199016
      Adaptor for ASL-L socket outlet for ATHEA trunking 12x50mm in traffic white
    • 5
      ATA125399016 - Adaptor Alréa socket for ATHEA trunking 12x30 IP40 Traffic white
      ATA125399016
      Adaptor for Alréa socket outlet for ATHEA trunking 12x50mm in traffic white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group