The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Cable routing and room connec­tion systems
  • Cable trunking systems
  • Cable trunking systems - LFW
  • ATA123199016
  • Cable routing and room connec­tion systems

Adaptor for ASL-L socket outlet for ATHEA trunking 12/16x30mm in traffic white ATA123199016

EAN
4012740016841
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Adaptor for ASL-L socket outlet for ATHEA trunking 12/16x30mm in traffic white

ATA123199016

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 6 products available

Referenced by

  • ATA122009016

    Trunking 12x20, L=2, 1m, traffic white

    0.00 €  / *
  • ATA122019016

    Trunking 12x20, L=2, 1m, traffic white

    0.00 €  / *
  • ATA123009016

    Trunking 12x30, L=2, 1m, traffic white

    0.00 €  / *
  • ATA123019016

    Trunking 12x30, L=2, 1m, traffic white

    0.00 €  / *
  • ATA163009016

    Trunking 16x30, L=2, 1m, traffic white

    0.00 €  / *
  • ATA163019016

    Trunking 16x30, L=2, 1m, traffic white

    0.00 €  / *

Technical properties

Capa­city
  • Number of modules
    1
Mater­ials
  • Colour
    Traffic white
  • RAL code
    9016
  • Surface finish
    Matt
  • Material
    PC-ABS
  • Contains recycled material (% of total plastic weight)
    0
  • Treat­ment
    Untreated
Dimen­sions
  • Number of units
    1
  • Height
    101 mm
  • Width
    80 mm
  • Depth
    30 mm
  • Built-in depth
    0
Equip­ment
  • With cable entry
    No
Install­a­tion, mounting
  • Mount­ing-/­Con­nec­tion Posi­tion
    Vertical, Hori­zontal
  • Mounting on
    Trunking
Accessories
  • With frame cover
    Yes
Safety
  • Ingress Protec­tion (IP) class
    IP40
  • Impact resist­ance IK
    IK07
  • Related Systems
    LFW - Plastic
  • Related Series
    ATA 12x20, ATA 12x30, ATA 16x30

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Mini-trunking / Skirting trunking / Corner trunking - series ATA - SL - EK
PDF
399,87 kB
Hager REACH declaration ATA123199016
PDF
Hager RoHS report ATA123199016
PDF

Downloads

  • Image ATA123199016  | Hager Africa

    Product Image ATA123199016

  • Product datasheet

    Image undefined  | Hager Africa

    undefined

    PDF
  • Product licence

    Image Product_Licence_NF004_1076_ATA  | Hager Africa

    Product_Licence_NF004_1076_ATA

    Product licence International 2021-02-12

    PDF
    1,01 MB
  • Declaration of conformity

    Image EU-Declaration ATA T008A FR_EN 25072019  | Hager Africa

    EU-Declaration ATA T008A FR_EN 25072019

    Declaration of conformity en-US, fr-FR 2023-10-31

    PDF
    41,06 kB
More documentation

Discover more of this product range

    5
  • 1
    ATA123399016 - Adaptor for Alréa socket outlet for ATHEA trunking 12x30mm in traffic white
    ATA123399016
    Adaptor for Alréa socket outlet for ATHEA trunking 12x30mm in traffic white
  • 2
    ATA125399016 - Adaptor for Alréa socket outlet for ATHEA trunking 12x50mm in traffic white
    ATA125399016
    Adaptor for Alréa socket outlet for ATHEA trunking 12x50mm in traffic white
  • 3
    ATA806099016 - Universal outlet box adaptor for ATHEA trunking 60mm in traffic white
    ATA806099016
    Universal outlet box adaptor for ATHEA trunking 60mm in traffic white
  • 4
    ATA806199016 - Universal outlet box for ATHEA/LF trunking 60mm in traffic white
    ATA806199016
    Universal outlet box for ATHEA/LF trunking 60mm in traffic white
  • 5
    ATA123499016 - Socket plinth 2-gang ASL-L,ATEHA,12/16x30 traffic white
    ATA123499016
    Socket plinth 2-gang ASL-L, ATEHA, 12/16x30 traffic white

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group