The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Cable routing and room connec­tion systems
  • Cable trunking systems
  • Cable trunking systems - LFW
  • ATA125399016
  • Cable routing and room connec­tion systems

Adaptor for Alréa socket outlet for ATHEA trunking 12x50mm in traffic white ATA125399016

EAN
4012740016988
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Adaptor for Alréa socket outlet for ATHEA trunking 12x50mm in traffic white

ATA125399016

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 6 products available

Referenced by

  • ATA125009016

    Trunking 12x50, L=2, 0m, traffic white

    0.00 €  / *
  • ATA125019016

    Trunking 12x50, L=2, 0m, traffic white

    0.00 €  / *
  • ATA125029016

    Trunking 12x50, L=2, 0m, traffic white

    0.00 €  / *
  • ATA205009016

    Trunking 20x50, L=2, 0m, traffic white

    0.00 €  / *
  • ATA205019016

    Trunking 20x50, L=2, 0m, traffic white

    0.00 €  / *
  • ATA205029016

    Trunking 20x50, L=2, 0m, traffic white

    0.00 €  / *

Technical properties

Capa­city
  • Number of modules
    1
Mater­ials
  • Colour
    Traffic white
  • RAL code
    9016
  • Surface finish
    Matt
  • Material
    Acryloni­trile-Butadiene-Styrene (ABS)
  • Treat­ment
    Untreated
Dimen­sions
  • Number of units
    1
  • Height
    12 mm
  • Width
    62 mm
  • Depth
    30 mm
Equip­ment
  • With cable entry
    Yes
Install­a­tion, mounting
  • Mount­ing-/­Con­nec­tion Posi­tion
    Hori­zontal, Vertical
Accessories
  • With frame cover
    Yes
Safety
  • Ingress Protec­tion (IP) class
    IP40
  • Related Systems
    LFW - Plastic
  • Related Series
    ATA 12x50, ATA 20x50

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Mini-trunking / Skirting trunking / Corner trunking - series ATA - SL - EK
PDF
399,87 kB
Hager REACH declaration ATA125399016
PDF
Hager RoHS report ATA125399016
PDF

Downloads

  • Image ATA125399016  | Hager Africa

    Product Image ATA125399016

  • Product datasheet

    Image undefined  | Hager Africa

    undefined

    PDF
  • Product licence

    Image Product_Licence_NF004_1076_ATA  | Hager Africa

    Product_Licence_NF004_1076_ATA

    Product licence International 2021-02-12

    PDF
    1,01 MB
  • Declaration of conformity

    Image EU-Declaration ATA T008A FR_EN 25072019  | Hager Africa

    EU-Declaration ATA T008A FR_EN 25072019

    Declaration of conformity en-US, fr-FR 2023-10-31

    PDF
    41,06 kB
More documentation

Discover more of this product range

    5
  • 1
    ATA123399016 - Adaptor for Alréa socket outlet for ATHEA trunking 12x30mm in traffic white
    ATA123399016
    Adaptor for Alréa socket outlet for ATHEA trunking 12x30mm in traffic white
  • 2
    ATA806099016 - Universal outlet box adaptor for ATHEA trunking 60mm in traffic white
    ATA806099016
    Universal outlet box adaptor for ATHEA trunking 60mm in traffic white
  • 3
    ATA806199016 - Universal outlet box for ATHEA/LF trunking 60mm in traffic white
    ATA806199016
    Universal outlet box for ATHEA/LF trunking 60mm in traffic white
  • 4
    ATA123499016 - Socket plinth 2-gang ASL-L,ATEHA,12/16x30 traffic white
    ATA123499016
    Socket plinth 2-gang ASL-L, ATEHA, 12/16x30 traffic white
  • 5
    ATA123199016 - Adaptor for ASL-L socket outlet for ATHEA trunking 12/16x30mm in traffic white
    ATA123199016
    Adaptor for ASL-L socket outlet for ATHEA trunking 12/16x30mm in traffic white

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group