The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Cable trunking systems
    • Cable trunking systems - LFW
    • ATA122399016
    The Hager adaptor for Alréa socket outlets fits ATHEA trunking 12x20 mm, enabling clean, secure outlet integration in surface raceways. Compact 1‑module ABS body (89x62x30 mm) in traffic white RAL9016 matt, supplied with frame cover and cable entry. IP40 protection. Mounts horizontal or vertical. Ideal for LFW plastic systems, Alréa format, ATA 12x20 series, for neat, durable installations.
    EAN
    4012740016728
    Packaging
    1 Piece
    • Device supports for ateha
    • Cable trunking systems - LFW
    • See more

    OAC/PTA adaptor for h3+ with 1.20 m cable ATA122399016

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    OAC/PTA adaptor for h3+ with 1.20 m cable

    ATA122399016

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Capa­city
    • Number of modules
      1
    Mater­ials
    • Colour
      Traffic white
    • RAL code
      9016
    • Surface finish
      Matt
    • Material
      Acryloni­trile-Butadiene-Styrene (ABS)
    • Treat­ment
      Untreated
    Dimen­sions
    • Number of units
      1
    • Height
      89 mm
    • Width
      62 mm
    • Depth
      30 mm
    Equip­ment
    • With cable entry
      Yes
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal, Vertical
    Accessories
    • With frame cover
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP40
    Compat­ib­ility
    • Device install­a­tion compat­ible format
      Alréa (TM)
    • Related Systems
      LFW - Plastic
    • Related Series
      ATA 12x20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Mini-trunking / Skirting trunking / Corner trunking - series ATA - SL - EK (English)
    PDF
    399,87 kB
    REACH declaration ATA122399016
    PDF
    RoHS report ATA122399016
    PDF

    Downloads

    • Image ATA122399016  | Hager Africa

      Product Image ATA122399016

    • Product datasheet

      Image Hager Product data sheet ATA122399016  | Hager Africa

      Hager Product data sheet ATA122399016

      Adaptor for Alréa socket outlet for ATHEA trunking 12x20mm in traffic white

      PDF
    • Product licence

      Image Product_Licence_NF004_1076_ATA  | Hager Africa

      Product_Licence_NF004_1076_ATA

      Product licence International 2021-02-12

      PDF
      1,01 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-08-07  | Hager Africa

      Declaration of conformity en-GB 2026-08-07

      PDF
      335,44 kB
    More documentation

    Discover more of this product range

      5
    • 1
      ATA207529016 - Trunking 20x75,L=2,0m,traffic white
      ATA207529016
      Trunking 20x75, L=2, 0m, traffic white
    • 2
      ATA122038014 - External corner for ATEHA trunking 12x20 in brown
      ATA122038014
      External corner for ATEHA trunking 12x20 in brown
    • 3
      ATA711598014 - Junction box 115x115mm for ATEHA trunking in brown
      ATA711598014
      Junction box 115x115mm for ATEHA trunking in brown
    • 4
      ATA707598014 - Slotted panel trunking PPO halogen-free HNG 37x25mm UL94 V1 RAL7035 2m
      ATA707598014
      Junction box 75x75mm for ATEHA trunking in brown
    • 5
      ATA123009016 - Trunking 12x30,L=2,1m,traffic white
      ATA123009016
      Trunking 12x30, L=2, 1m, traffic white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group