The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Cable routing and room connec­tion systems
    • Wall trunking solu­tions for resid­en­tial
    • ateha
    • AFTH1525CLOUS
    The Hager 25 mm Concrete Nails (box of 1000) provide secure fixing into concrete for electrical installations such as cable trays, trunking, and clips. Made from hardened steel for high pull-out resistance and durability, they ensure fast, reliable anchoring and clean penetration for efficient, long-lasting installs.
    EAN
    4012740280105
    Packaging
    1 Set
    • ateha

    Orion.Plus Triangular Handle with Key Lock, Zinc AFTH1525CLOUS

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Orion.Plus Triangular Handle with Key Lock, Zinc

    AFTH1525CLOUS

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Material
      Steel
    Dimen­sions
    • Length
      25 mm
    Mech­an­ical features
    • Hardened
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration AFTH1525CLOUS
    PDF
    RoHS report AFTH1525CLOUS
    PDF

    Downloads

    • Image AFTH1525CLOUS  | Hager Africa

      Product Image AFTH1525CLOUS

    • Product datasheet

      Image Hager Product data sheet AFTH1525CLOUS  | Hager Africa

      Hager Product data sheet AFTH1525CLOUS

      Product data sheet en-GB 2026-09-23

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      ATA123039016 - External corner for ATHEA trunking 12x30mm in traffic white
      ATA123039016
      External corner for ATHEA trunking 12x30mm in traffic white
    • 2
      ATA205059016 - Flat corner for ATHEA trunking 20x50mm in traffic white
      ATA205059016
      Flat corner for ATHEA trunking 20x50mm in traffic white
    • 3
      ATA205049016 - Internal corner for ATHEA trunking 20x50mm in traffic white
      ATA205049016
      Internal corner for ATHEA trunking 20x50mm in traffic white
    • 4
      ATA163019016 - Trunking 16x30,L=2,1m,traffic white
      ATA163019016
      Trunking 16x30, L=2, 1m, traffic white
    • 5
      ATA122049016 - Internal corner for ATHEA trunking 12x20mm in traffic white
      ATA122049016
      Internal corner for ATHEA trunking 12x20mm in traffic white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group