MCB 3P 6kA B-20A 3M • MBN320A | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalog
  • Modular devices
  • Protec­tion and accessories
  • Mini­ature circuit breakers (MCB and MCB Multi­polar)
  • MBN320A
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

5
1
MU225A - MCB 2P 6kA C-25A 2M
MU225A
MCB 2P 6kA C-25A 2M
2
NBN206A - MCB 2P 10kA/15kA B-6A 2M
NBN206A
MCB 2P 10kA/15kA B-6A 2M
3
MU263A - MCB 2P 6kA C-63A 2M
MU263A
MCB 2P 6kA C-63A 2M
4
MT263A - MCB 2P 6kA B-63A 2M
MT263A
MCB 2P 6kA B-63A 2M
5
NDN300A - MCB 3P 10kA/15kA D-0.5A 3M
NDN300A
MCB 3P 10kA/15kA D-0.5A 3M

MCB 3P 6kA B-20A 3M

MBN320A

  • Modular devices

MCB 3P 6kA B-20A 3M MBN320A

EAN
3250614343506
Packaging
4 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Mech­anic accessories for low-voltage compon­ents 1 products available
  • Auxil­i­aries contact block 2 products available
  • Shunt release 1 products available
  • Under voltage coil 1 products available
  • Locking inter­locking func­tions 1 products available
  • See more 4 other products available

Complete your system

  • Mech­anic accessories for low-voltage compon­ents
  • Auxil­i­aries contact block
  • Shunt release
  • Under voltage coil
  • Locking inter­locking func­tions
  • Modular phase busbar
  • LZ060

    Heat dissipation insert

    0.00 €  / *
    Add to a list
    Add to a list
  • MZ201

    Auxiliary contact 1C+1O 6A 240V AC

    0.00 €  / *
    Add to a list
    Add to a list
  • MZ202

    Alarm contact 1C+1O 6A 240V AC

    0.00 €  / *
    Add to a list
    Add to a list
  • MZ203

    Shunt trip 230-415V AC 110-130V DC

    0.00 €  / *
    Add to a list
    Add to a list
  • MZ206

    Under voltage release 230V AC

    0.00 €  / *
    Add to a list
    Add to a list
  • MZN175

    Padlockable locking kit for MCB, RCCB and RCBO

    0.00 €  / *
    Add to a list
    Add to a list
  • KDN363A

    Insulated busbar 3P 63A fork 10mm² 12M

    0.00 €  / *
    Add to a list
    Add to a list
  • KDN363B

    Insulated busbar 3P 63A fork 10mm² 57M

    0.00 €  / *
    Add to a list
    Add to a list
  • KDN380A

    Insulated busbar 3P 80A fork 16mm² 12M

    0.00 €  / *
    Add to a list
    Add to a list
  • KDN380B

    Insulated busbar 3P 80A fork 16mm² 57M

    0.00 €  / *
    Add to a list
    Add to a list

Technical properties

Elec­tric current
  • Rated current
    20 A
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
    10 kA
  • Rated current -15°C
    24.4 A
  • Rated current -10°C
    24 A
  • Rated current -5°C
    23.5 A
  • Rated current at 0°C
    23.1 A
  • Rated current 5°C
    22.6 A
  • Rated current 10°C
    22.1 A
  • Rated current 15°C
    21.6 A
  • Rated current at 20°C
    21.1 A
  • Rated current 25°C
    20.5 A
  • Rated current 30°C
    20 A
  • Rated current 35°C
    19.4 A
  • Rated current at 40°C
    18.7 A
  • Rated current at 45°C
    18 A
  • Rated current at 50°C
    17.3 A
  • Rated current 55°C
    16.6 A
  • Rated current 60°C
    15.8 A
  • Rated current 65°C
    15 A
  • Rated current 70°C
    14.1 A
Archi­tec­ture
  • Type of pole
    3P
  • Curve
    B
Capa­city
  • Number of modules
    3
Install­a­tion, mounting
  • Nominal tight­ening torque top terminal
    2.80 - 2.80 Nm
  • Nominal tight­ening torque down terminal
    2.80 - 2.80 Nm
  • Nominal tight­ening torque
    2.80 - 2.80 Nm
  • Type of bottom connec­tion for modular devices
    bicon­nect
  • Type of top connec­tion for modular devices
    Screw terminal
  • 360° mounting posi­tion possible
    Yes
Main elec­trical attrib­utes
  • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
    6 kA
Voltage
  • Rated oper­a­tional voltage Ue
    230 - 400 V
  • Type voltage supply
    AC
  • Rated insu­la­tion voltage Ui
    500 V
  • Rated impulse with­stand voltage Uimp
    4,000 V
Frequency
  • Frequency
    50 - 60 Hz
Connec­tion
  • Cross-sec­tion of input and output with screws, for massive conductors
    1 - 35 mm²
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    1 - 25 mm²
  • Cross-sec­tion of input with screws, for flex­ible conductors
    1 - 25 mm²
  • Cross-sec­tion of input with screws, for massive conductors
    1 - 35 mm²
  • Cross-sec­tion flex­ible conductor
    1 - 25 mm²
  • Cross-sec­tion rigid conductor
    1 - 35 mm²
Safety
  • Ingress Protec­tion (IP) class
    IP20
Use condi­tions
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Class of energy limit­a­tion I²t
    3
  • Air humidity protec­tion
    For all climates
  • Oper­ating temper­ature
    -25 - 70 °C
Power
  • Total power loss under IN
    8.90 W
Connectivity
  • Type of connec­tion
    Screw terminal
  • Top connec­tion align­ment for modular devices
    Aligned terminal
  • Down connec­tion align­ment for modular devices
    Aligned terminal
Dimen­sions
  • Height
    83 mm
  • Width
    52.50 mm
  • Depth
    70 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

PEP - MCB 1P 6kA B-16A, 1 module (english)
PDF
39,21 MB
REACH declaration MBN320A (english)
PDF
103,10 kB
RoHS declaration MBN320A (english)
PDF
103,59 kB

Downloads

  • Product image

    Image MBN320A  | Hager

    Product Image MBN320A

  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2024-10-17

    PDF
    536,96 kB
    Image UKCA Declaration of Conformity  | Hager

    UKCA Declaration of Conformity

    Declaration of conformity en-GB 2024-10-17

    PDF
    541,80 kB
More documentation

Discover more of this product range

    5
  • 1
    MBN106W - MCB 1P 6kA B-6A 1M
    MBN106W
    MCB 1P 6kA B-6A 1M
  • 2
    MBN110W - MCB 1P 6kA B-10A 1M
    MBN110W
    MCB 1P 6kA B-10A 1M
  • 3
    MBN116W - MCB 1P 6kA B-16A 1M
    MBN116W
    MCB 1P 6kA B-16A 1M
  • 4
    MBN120W - MCB 1P 6kA B-20A 1M
    MBN120W
    MCB 1P 6kA B-20A 1M
  • 5
    MBN125W - MCB 1P 6kA B-25A 1M
    MBN125W
    MCB 1P 6kA B-25A 1M

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland