The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Protec­tion and accessories
    • LS, FI, FI-LS, AFDD accessories
    • MZN175
    EAN
    3250614316302
    Packaging
    2 Pieces
    • LS, FI, FI-LS, AFDD accessories

    Padlockable locking kit for MCB, RCCB and RCBO MZN175

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Padlockable locking kit for MCB, RCCB and RCBO

    MZN175

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      21 mm
    • Width
      17 mm
    • Depth
      12 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration MZN175
    PDF
    RoHS report MZN175
    PDF

    Downloads

    • Product image

      Image MZN175  | Hager

      Product Image MZN175

    • Product datasheet

      Image Hager Product data sheet MZN175  | Hager

      Hager Product data sheet MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      PDF
    • Declaration of conformity

      Image CE_22.3494.10.22_universZ_U84...  | Hager

      CE_22.3494.10.22_universZ_U84...

      Declaration of conformity International 2022-12-16

      PDF
      390,47 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-08

      PDF
      180,42 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-14

      PDF
      177,63 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-10-26

      PDF
      403,64 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-05-31

      PDF
      861,42 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-05-31

      PDF
      918,90 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-10-25

      PDF
      394,06 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-12-16

      PDF
      299,57 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-02-28

      PDF
      377,30 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-24

      PDF
      225,65 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-02-28

      PDF
      192,00 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-24

      PDF
      219,53 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      158,18 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      163,96 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      219,98 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      226,05 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      247,14 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      253,21 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      597,12 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      360,73 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      514,39 kB
    More documentation

    Discover more of this product range

      5
    • 1
      MZ201 - Auxiliary contact 1C+1O 6A 240V AC
      MZ201
      Auxiliary contact 1C+1O 6A 240V AC
    • 2
      KZ024 - 10 endcaps for bubar 4P
      KZ024
      10 endcaps for bubar 4P
    • 3
      MZN130 - Terminal cover 1P
      MZN130
      Terminal cover 1P
    • 4
      KF82A - Cable terminal 1P prong 2 cables 16mm²
      KF82A
      Cable terminal 1P prong 2 cables 16mm²
    • 5
      MZ202 - Alarm contact 1C+1O 6A 240V AC
      MZ202
      Alarm contact 1C+1O 6A 240V AC

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland