Busbar 1P prong 10mm² 13M • KB163I | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalog
  • Modular devices
  • Protec­tion and accessories
  • LS, FI, FI-LS, AFDD accessories
  • KB163I
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

5
1
KB363B - Insulated busbar 3P 63A prong 10mm²  57M
KB363B
Insulated busbar 3P 63A prong 10mm² 57M
2
KDN380B - Insulated busbar 3P 80A fork 16mm²  57M
KDN380B
Insulated busbar 3P 80A fork 16mm² 57M
3
KB263C - Insulated busbar 2P 63A prong 10mm²  24M
KB263C
Insulated busbar 2P 63A prong 10mm² 24M
4
KB363A - Insulated busbar 3P 63A prong 10mm²  12M
KB363A
Insulated busbar 3P 63A prong 10mm² 12M
5
KB163I - Busbar 1P prong 10mm² 13M
KB163I
Busbar 1P prong 10mm² 13M

Busbar 1P prong 10mm² 13M

KB163I

  • Distri­bu­tion systems
  • Modular devices

Busbar 1P prong 10mm² 13M KB163I

EAN
3250613720292
Packaging
50 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    63 A
Archi­tec­ture
  • Number of poles
    1
Dimen­sions
  • Length
    228 mm
Voltage
  • Rated impulse with­stand voltage Uimp
    4,000 V
  • Rated oper­a­tional voltage Ue
    415 - 415 V
Connec­tion
  • Cross-sec­tion rigid conductor
    10 mm²
  • Connect­or/plug type
    Phase busbar with pin
Capa­city
  • Number of modules
    13

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes

Certifications and documents

REACH declaration KB163I (english)
PDF
103,10 kB
RoHS declaration KB163I (english)
PDF
103,59 kB

Discover more of this product range

    5
  • 1
    KB163P - Insulated busbar 1P 63A prong 10mm² brown 13M
    KB163P
    Insulated busbar 1P 63A prong 10mm² brown 13M
  • 2
    KB190B - Insulated busbar 1P 100A prong 20mm²  57M
    KB190B
    Insulated busbar 1P 100A prong 20mm² 57M
  • 3
    KB190C - Insulated busbar 1P 100A prong 20mm²  24M
    KB190C
    Insulated busbar 1P 100A prong 20mm² 24M
  • 4
    KB263A - Insulated busbar 2P 63A prong 10mm²  12M
    KB263A
    Insulated busbar 2P 63A prong 10mm² 12M
  • 5
    KB263C - Insulated busbar 2P 63A prong 10mm²  24M
    KB263C
    Insulated busbar 2P 63A prong 10mm² 24M

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland