Insulated busbar 3P fork 16mm² 12M • KDN380A | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalogue
  • Modular devices
  • Protec­tion and accessories
  • LS, FI, FI-LS, AFDD accessories
  • KDN380A

Insulated busbar 3P 80A fork 16mm² 12M

KDN380A

  • Distri­bu­tion systems
  • Modular devices

Insulated busbar 3P 80A fork 16mm² 12M KDN380A

EAN
3250613741006
Packaging
50 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Rail terminal bar 1 products available
  • Protective cap/strip for phase busbar 1 products available

Complete your system

  • Rail terminal bar
  • Protective cap/strip for phase busbar
  • KRN199

    Neutral connecting block 125A

    0.00 €  / *
    Add to a list
    Add to a list
  • KZ059

    Protective cover

    0.00 €  / *
    Add to a list
    Add to a list

Technical properties

Elec­tric current
  • Rated current
    80 A
Archi­tec­ture
  • Number of poles
    3
Dimen­sions
  • Length
    210 mm
Voltage
  • Rated impulse with­stand voltage Uimp
    4,500 V
  • Rated oper­a­tional voltage Ue
    230 - 400 V
Connec­tion
  • Cross-sec­tion rigid conductor
    16 mm²
  • Connect­or/plug type
    Phase busbar with fork
Capa­city
  • Number of modules
    12

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

REACH declaration KDN380A (english)
PDF
103,10 kB
RoHS declaration KDN380A (english)
PDF
103,59 kB

Downloads

  • Product image

    Image KDN380A  | Hager

    Product Image KDN380A

  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-09-20

    PDF
    342,73 kB
More documentation

Discover more of this product range

    5
  • 1
    K171UK -
    K171UK
    Single Phase 24 Prong Busbar 100A
  • 2
    KB163I - Busbar 1P prong 10mm² 13M
    KB163I
    Busbar 1P prong 10mm² 13M
  • 3
    KB163P - Insulated busbar 1P 63A prong 10mm² brown 13M
    KB163P
    Insulated busbar 1P 63A prong 10mm² brown 13M
  • 4
    KB190B - Insulated busbar 1P 100A prong 20mm²  57M
    KB190B
    Insulated busbar 1P 100A prong 20mm² 57M
  • 5
    KB190C - Insulated busbar 1P 100A prong 20mm²  24M
    KB190C
    Insulated busbar 1P 100A prong 20mm² 24M

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland