The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Connec­tion tech­no­logy
    • Busbar
    • KB190C
    EAN
    3250613720315
    Packaging
    10 Pieces
    • Busbar

    Insulated busbar 1P 100A prong 20mm² 24M KB190C

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Insulated busbar 1P 100A prong 20mm² 24M

    KB190C

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      100 A
    Archi­tec­ture
    • Number of poles
      1
    Dimen­sions
    • Length
      420 mm
    Voltage
    • Rated impulse with­stand voltage Uimp
      4,000 V
    • Rated oper­a­tional voltage Ue
      415 - 415 V
    Connec­tion
    • Cross-sec­tion rigid conductor
      20 mm²
    • Connect­or/plug type
      Phase busbar with pin
    Capa­city
    • Number of modules
      24

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Insulated busbar 3P 63A fork 10mm² 12M (English)
    PDF
    470,84 kB
    REACH declaration KB190C
    PDF
    RoHS report KB190C
    PDF

    Downloads

    • Product image

      Image KB190C  | Hager

      Product Image KB190C

    • Product datasheet

      Image Hager Product data sheet KB190C  | Hager

      Hager Product data sheet KB190C

      Insulated busbar 1P 100A prong 20mm² 24M

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-01-12  | Hager

      Declaration of conformity en-GB 2026-01-12

      PDF
      386,96 kB
      Image Declaration of conformity en-GB 2026-01-12  | Hager

      Declaration of conformity en-GB 2026-01-12

      PDF
      364,15 kB
    More documentation

    Discover more of this product range

      5
    • 1
      KDN280B - Insulated busbar 2P 80A fork 16mm²  57M
      KDN280B
      Insulated busbar 2P 80A fork 16mm² 57M
    • 2
      KDN463BZ - 24mod  Busbar 3P+N with 1mod space (L1N+L2N+L3N+1modspace)
      KDN463BZ
      24mod Busbar 3P+N with 1mod space (L1N+L2N+L3N+1modspace)
    • 3
      KB380B - Insulated busbar 3P 80A Prong 16mm²  57M
      KB380B
      Insulated busbar 3P 80A Prong 16mm² 57M
    • 4
      KB363B - Insulated busbar 3P 63A prong 10mm²  57M
      KB363B
      Insulated busbar 3P 63A prong 10mm² 57M
    • 5
      KB363C - Insulated busbar 3P 63A prong 10mm²  24M
      KB363C
      Insulated busbar 3P 63A prong 10mm² 24M

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland