The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Switching and signalling devices
    • Modular switches / Isol­ators
    • KRN199
    EAN
    3250613880019
    Packaging
    12 Pieces
    • Modular switches / Isol­ators
    • LS, FI, FI-LS, AFDD accessories
    • See more

    Neutral connecting block 125A KRN199

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Neutral connecting block 125A

    KRN199

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      83 mm
    • Width
      17.50 mm
    • Depth
      60 mm
    Connec­tion
    • Cross-sec­tion rigid conductor
      6 - 50 mm²
    Install­a­tion, mounting
    • Nominal tight­ening torque
      3.60 - 3.60 Nm
    • Mounting on
      DIN rail
    Elec­tric current
    • Rated current IN
      125 A
    Archi­tec­ture
    • Number of poles
      1

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration KRN199
    PDF
    RoHS report KRN199
    PDF

    Downloads

    • Product image

      Image KRN199  | Hager

      Product Image KRN199

    • Product datasheet

      Image Hager Product data sheet KRN199  | Hager

      Hager Product data sheet KRN199

      Neutral connecting block 125A

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-29

      PDF
      207,32 kB
      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      257,90 kB
    More documentation

    Discover more of this product range

      5
    • 1
      MZN120 - Terminal shield / screw shield for MCB
      MZN120
      Terminal shield / screw shield for MCB
    • 2
      KF82A - Cable terminal 1P prong 2 cables 16mm²
      KF82A
      Cable terminal 1P prong 2 cables 16mm²
    • 3
      KZ022 - 10 endcaps for bubar 2P 10mm²
      KZ022
      10 endcaps for bubar 2P 10mm²
    • 4
      KDN463B - Insulated busbar 4P 63A fork 10mm²  57M
      KDN463B
      Insulated busbar 4P 63A fork 10mm² 57M
    • 5
      MZ202 - Alarm contact 1C+1O 6A 240V AC
      MZ202
      Alarm contact 1C+1O 6A 240V AC

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland