The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Connec­tion tech­no­logy
    • Busbar
    • KDN263AZ
    EAN
    3250613710231
    Packaging
    50 Pieces
    • Busbar

    12mod Busbar 2P with 1mod space (LN-space-LN-space-LN-space) KDN263AZ

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    12mod Busbar 2P with 1mod space (LN-space-LN-space-LN-space)

    KDN263AZ

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      63 A
    Archi­tec­ture
    • Number of poles
      2
    Dimen­sions
    • Length
      212 mm
    Voltage
    • Rated impulse with­stand voltage Uimp
      4,000 V
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    Connec­tion
    • Cross-sec­tion rigid conductor
      10 mm²
    • Connect­or/plug type
      Phase busbar with fork
    Capa­city
    • Number of modules
      12

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Insulated busbar 3P 63A fork 10mm² 12M (English)
    PDF
    470,84 kB
    REACH declaration KDN263AZ
    PDF
    RoHS report KDN263AZ
    PDF

    Downloads

    • Product image

      Image KDN263AZ  | Hager

      Product Image KDN263AZ

    • Product datasheet

      Image Hager Product data sheet KDN263AZ  | Hager

      Hager Product data sheet KDN263AZ

      12mod Busbar 2P with 1mod space (LN-space-LN-space-LN-space)

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      267,60 kB
    More documentation

    Discover more of this product range

      5
    • 1
      KDN451D - Insulated busbar 3x(P+N) 80A fork 16mm² 12M
      KDN451D
      Insulated busbar 3x(P+N) 80A fork 16mm² 12M
    • 2
      KB190C - Insulated busbar 1P 100A prong 20mm²  24M
      KB190C
      Insulated busbar 1P 100A prong 20mm² 24M
    • 3
      KB363C - Insulated busbar 3P 63A prong 10mm²  24M
      KB363C
      Insulated busbar 3P 63A prong 10mm² 24M
    • 4
      KB263A - Insulated busbar 2P 63A prong 10mm²  12M
      KB263A
      Insulated busbar 2P 63A prong 10mm² 12M
    • 5
      KB190B - Insulated busbar 1P 100A prong 20mm²  57M
      KB190B
      Insulated busbar 1P 100A prong 20mm² 57M

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland