The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Modular devices
  • Protec­tion and accessories
  • Mini­ature circuit breakers (MCB and MCB Multi­polar)
  • MBN116W
  • Modular devices

MCB 1P 6kA B-16A 1M MBN116W

EAN
3250614343940
Packaging
12 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

MCB 1P 6kA B-16A 1M

MBN116W

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Locking inter­locking func­tions 1 products available
  • Mech­anic accessories for low-voltage compon­ents 1 products available

Complete your system

  • Locking inter­locking func­tions
  • Mech­anic accessories for low-voltage compon­ents
  • MZN175

    Padlockable locking kit for MCB, RCCB and RCBO

    0.00 €  / *
  • LZ060

    Heat dissipation insert

    0.00 €  / *

Technical properties

Elec­tric current
  • Rated current
    16 A
  • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
    6 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
    6 kA
  • Rated current -15°C
    21.19 A
  • Rated current -10°C
    20.89 A
  • Rated current -5°C
    20.17 A
  • Rated current at 0°C
    19.66 A
  • Rated current 5°C
    19.16 A
  • Rated current 10°C
    18.65 A
  • Rated current 15°C
    18.14 A
  • Rated current at 20°C
    17.63 A
  • Rated current 25°C
    17.13 A
  • Rated current 30°C
    16 A
  • Rated current 35°C
    16.11 A
  • Rated current at 40°C
    15.60 A
  • Rated current at 45°C
    15.10 A
  • Rated current at 50°C
    15 A
  • Rated current 55°C
    14.08 A
  • Rated current 60°C
    13.57 A
  • Rated current 65°C
    13.07 A
  • Rated current 70°C
    12.56 A
Archi­tec­ture
  • Type of pole
    1P
  • Curve
    B
Capa­city
  • Number of modules
    1
Main elec­trical attrib­utes
  • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
    6 kA
Install­a­tion, mounting
  • Nominal tight­ening torque top terminal
    2.80 - 2.80 Nm
  • Nominal tight­ening torque down terminal
    2.80 - 2.80 Nm
  • Nominal tight­ening torque
    2.80 - 2.80 Nm
  • Type of bottom connec­tion for modular devices
    bicon­nect
  • Type of top connec­tion for modular devices
    Screw terminal
  • 360° mounting posi­tion possible
    Yes
Voltage
  • Rated oper­a­tional voltage Ue
    230 - 400 V
  • Type voltage supply
    AC
  • Rated insu­la­tion voltage Ui
    500 V
  • Rated impulse with­stand voltage Uimp
    4,000 V
Frequency
  • Frequency
    50 - 60 Hz
Connec­tion
  • Cross-sec­tion of input and output with screws, for massive conductors
    1 - 35 mm²
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    1 - 25 mm²
  • Cross-sec­tion of input with screws, for flex­ible conductors
    1 - 25 mm²
  • Cross-sec­tion of input with screws, for massive conductors
    1 - 35 mm²
Safety
  • Ingress Protec­tion (IP) class
    IP20
Use condi­tions
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    2
  • Class of energy limit­a­tion I²t
    3
  • Air humidity protec­tion
    For all climates
  • Oper­ating temper­ature
    -25 - 70 °C
Power
  • Total power loss under IN
    2.44 W
Connectivity
  • Type of connec­tion
    Screw terminal
  • Top connec­tion align­ment for modular devices
    Aligned terminal
  • Down connec­tion align­ment for modular devices
    Aligned terminal
Dimen­sions
  • Height
    83 mm
  • Width
    17.50 mm
  • Depth
    70 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

MCB 1P 6kA B-16A, 1 module
PDF
67,85 MB
Hager REACH declaration MBN116W
PDF
RoHS report MBN116W
PDF

Downloads

  • Product datasheet

    Image Hager Product data sheet MBN116W  | Hager

    Hager Product data sheet MBN116W

    MCB 1P 6kA B-16A 1M

    PDF
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-12-08

    PDF
    808,67 kB
    Image UKCA Declaration of Conformity  | Hager

    UKCA Declaration of Conformity

    Declaration of conformity en-GB 2025-11-13

    PDF
    813,16 kB
More documentation

Discover more of this product range

    5
  • 1
    HMB380 - MCB 3P 15kA B-80A 4.5M
    HMB380
    MCB 3P 15kA B-80A 4.5M
  • 2
    HMB299 - MCB 2P 15kA B-125A 3M
    HMB299
    MCB 2P 15kA B-125A 3M
  • 3
    HMC190 - MCB 1P 15kA C-100A 1.5M
    HMC190
    MCB 1P 15kA C-100A 1.5M
  • 4
    HMB199 - MCB 1P 15kA B-125A 1.5M
    HMB199
    MCB 1P 15kA B-125A 1.5M
  • 5
    HMC399 - MCB 3P 15kA C-125A 4.5M
    HMC399
    MCB 3P 15kA C-125A 4.5M

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland