MCB 1P 15kA B-125A 1.5M • HMB199 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Ireland
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Other contents
          0
          See all

          No content result ""

            Downloads
            0
            View all

            No result for your query ""

            Menu
            • Products
              • See all the categories
              • Distribution systems
                • Consumer units
                  • Vega consumer units
                  • Gamma consumer units
                  • Volta consumer units
                  • Meter tail kits
                • Enclosures up to 63A
                  • Mini Gamma and accessories
                  • Trunking & Accessories
                  • Gamma and accessories
                  • Volta and accessories
                  • Golf and accessories
                  • Vector and accessories
                  • QuickConnect terminals
                • Enclosures up to 160A
                  • Vega enclosures
                  • FW flush enclosures
                  • FW/FWB surface enclosures
                • Enclosures up to 800A
                  • Invicta Accessories
                  • <br/>Invicta TP&N Boards
                  • Enclosed MCCBs
                  • Invicta Panelboards
                • Cabinets up to 1600A
                  • Univers wall cabinets
                  • Free-standing cabinets
                  • Accessories for distribution cabinets up to 1600 A
                  • Kit univers N and accessories
                  • Assembly unit univers N and accessories
                  • Orion Plus
                • Connection technology
                  • Main line tap-off terminals and accessories
                  • E and N terminals, quickconnect and accessories
                  • E and N terminals and accessories
                  • Terminal blocks, plug-in technology and accessories
                  • Terminal blocks, screw technology and accessories
                  • Busbar terminals and infeed adapters
                  • Distribution blocks
                  • Busbar
              • Switching and protective devices
                • Circuit protection
                  • NH fuse-switch disconnectors and accessories
                  • Cylinder fuses and fuse elements
                • Circuit breaker and switches
                  • Moulded case circuit breakers
                  • Moulded case circuit breakers electromechanical accessories
                  • Switch disconnectors in moulded case circuit breaker design
                • Load breakers and switches
                  • Load break switches
                  • Load break switches with fuses
                  • Change-over switches
                  • Automatic transfer switches up to 1600 A
                  • Accessories Load break switches
                  • Accessories for Change-over switches
              • Modular devices
                • Protection and accessories
                  • Miniature circuit breakers (MCB and MCB Multipolar)
                  • Residual Current Circuit Breaker (RCCBs / RCDs)
                  • Residual current circuit breakers with overcurrent protection (RCBO)
                  • Add-on blocks for MCB and multipolar
                  • Arc fault detection devices (AFDD)
                  • Surge Protection Device (SPD)
                  • LS, FI, FI-LS, AFDD accessories
                  • Cylindrical fuse
                • Switching and signalling devices
                  • Switches, push buttons and LED indicator lights
                  • Acoustic signalling equipment
                  • Remote switches and accessories
                  • Installation relays, contactors, load shedding and accessories
                  • Transformers, socket outlets and compact luminaires
                  • Dimmers and control units
                  • Time switches and relays
                  • Time switch analogue - digital
                  • Twilight switches and accessories
                  • Change-over switches, key switches and accessories
                  • Modular load switch breakers
                • Meters and measuring devices
                  • Energy meters
                  • Multifunction meters and accessories
                  • Current transformers for busbar systems and accessories
                  • Volt and ampere meters and accessories
              • Wiring accessories
                • Sollysta White Moulded
                  • Socket outlets
                  • Wall switches
                  • Communication technology
                  • Kitchen application
                  • Security and safety switches
                  • Grid front plates and frames
                  • Grid switches
                  • Euro plates
                  • Pattress boxes, accessories
                  • Part M (Grey)
                  • Specific equipment
                • Sollysta Decorative
                  • Socket outlets
                  • Wall switches
                  • Communication technology
                  • Kitchen application
                  • Security and safety switches
                  • Grid front plates
                  • Grid switches
                  • Euro plates
                  • Blank plates and dimmer kits
                • Sollysta Metalclad
                  • Socket outlets
                  • Wall switches
                  • Security and safety switches
                  • Grid front plates and frames
                  • Grid switches
                  • Euro plates
                  • Backboxes
                  • Blank plates
                • Sollysta IP66
                  • Socket outlets
                  • Wall switches
                  • Fused connection unit
                • Junction boxes and ceiling accessories
                  • sollysta - ceiling accessories
                  • sollysta - junction boxes
              • Lighting connection and control
                • Klik
                  • klik - 4 pin
                  • klik - 7 pin
                • Indoor and outdoor detectors
                  • Ceiling detectors
                  • Wall detectors
                • Accessories for motion and presence detectors
                  • mounting accessories
                  • remote controls
            • Solutions
              Navigation Square
              Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
              View references
              • Solutions
              • Solutions by application
                • Commercial Distribution
                • Modular Devices & Connection
                • Lighting Connection & Control
                • Residential Distribution
                • Wiring Accessories
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your project
                • Single house
                • Multi-residential
                • Office
                • Hotel
                • Other commercial buildings
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your business
                • Electrical Contractor
                • Builder and Developer
                • Architect and Specifier
                • Panel Builder
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • References
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • See All
            • Tools
              BIM assets
              The intelligent 3D model-based system that provides professionals with insight and tools.
              Visit BIM Objects
              BIM Support
              • Tools
              • BIM assets
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Visit BIM Objects
                BIM Support
              • See All
            • Support
              Tailored Solutions requests
              If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
              Get support
              • Support
              • Download Center
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • FAQ
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • How-to videos
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Training
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Catalogues
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Reliability and ingenuity
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Tailored solutions requests
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • See All
            • About us
              Shaping the electrical world together
              We remain by your side cooperating, collaborating and co-creating the future with you.
              Discover Hager
              • About us
              • News
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Find your wholesaler
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Contact us
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • See All
            Account
            • Catalog
            • Modular devices
            • Protec­tion and accessories
            • Mini­ature circuit breakers (MCB and MCB Multi­polar)
            • HMB199
            Current search
            Image Filter  | Hager Filter
            Image Filter  | Hager Filter
            ProductsShow

            Most popular products

            5
            1
            HMB199 - MCB 1P 15kA B-125A 1.5M
            HMB199
            MCB 1P 15kA B-125A 1.5M
            2
            MT232A - MCB 2P 6kA B-32A 2M
            MT232A
            MCB 2P 6kA B-32A 2M
            3
            MT206A - MCB 2P 6kA B-6A 2M
            MT206A
            MCB 2P 6kA B-6A 2M
            4
            NCN316A - MCB 3P 10kA/15kA C-16A 3M
            NCN316A
            MCB 3P 10kA/15kA C-16A 3M
            5
            NDN300A - MCB 3P 10kA/15kA D-0.5A 3M
            NDN300A
            MCB 3P 10kA/15kA D-0.5A 3M
            HMB199 - MCB 1P 15kA B-125A 1.5M
            HMB199 - MCB 1P 15kA B-125A 1.5M

            MCB 1P 15kA B-125A 1.5M

            HMB199

            HMB199 - MCB 1P 15kA B-125A 1.5M
            HMB199 - MCB 1P 15kA B-125A 1.5M
            • Modular devices

            MCB 1P 15kA B-125A 1.5M HMB199

            EAN
            3250613230036
            Packaging
            1 Piece

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Accessories
            • Technical properties
            • Environmental value
            • Documentations
            • More products
            Download the data sheet

            Complete your system

            Optional accessories

            • Mech­anic accessories for low-voltage compon­ents 1 products available
            • Auxil­i­aries contact block 2 products available
            • Shunt release 1 products available
            • Under voltage coil 1 products available
            • Phase separ­a­tion func­tions 1 products available
            • See more 2 other products available

            Complete your system

            • Mech­anic accessories for low-voltage compon­ents
            • Auxil­i­aries contact block
            • Shunt release
            • Under voltage coil
            • Phase separ­a­tion func­tions
            • Locking inter­locking func­tions
            • Terminal cover
            • LZ060

              Heat dissipation insert

              0.00 €  / *
              Add to a list
              Add to a list
            • MZ201

              Auxiliary contact 1C+1O 6A 240V AC

              0.00 €  / *
              Add to a list
              Add to a list
            • MZ202

              Alarm contact 1C+1O 6A 240V AC

              0.00 €  / *
              Add to a list
              Add to a list
            • MZ203

              Shunt trip 230-415V AC 110-130V DC

              0.00 €  / *
              Add to a list
              Add to a list
            • MZ206

              Under voltage release 230V AC

              0.00 €  / *
              Add to a list
              Add to a list
            • MZN131

              1 set of 3 interpole barriers

              0.00 €  / *
              Add to a list
              Add to a list
            • MZN175

              Padlockable locking kit for MCB, RCCB and RCBO

              0.00 €  / *
              Add to a list
              Add to a list
            • MZN130

              Terminal cover 1P

              0.00 €  / *
              Add to a list
              Add to a list

            Technical properties

            Archi­tec­ture
            • Type of pole
              1P
            • Curve
              B
            Voltage
            • Rated oper­a­tional voltage Ue
              240 - 415 V
            • Type voltage supply
              AC
            • Rated insu­la­tion voltage Ui
              500 V
            • Rated impulse with­stand voltage Uimp
              6,000 V
            Frequency
            • Frequency
              50 - 60 Hz
            Elec­tric current
            • Rated current
              125 A
            • Rated service breaking capa­city Ics AC according to IEC 60898-1
              7.50 kA
            • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
              15 kA
            • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230 V AC IEC 60947-2
              15 kA
            • Rated current 30°C
              125 A
            • Rated current 35°C
              122 A
            • Rated current at 40°C
              119 A
            • Rated current at 45°C
              115.70 A
            • Rated current at 50°C
              112 A
            • Rated current 55°C
              109.10 A
            • Rated current 60°C
              105.60 A
            Install­a­tion, mounting
            • Nominal tight­ening torque
              3.5 - 5.0 Nm
            • Type of top connec­tion for modular devices
              Screw terminal
            • Type of bottom connec­tion for modular devices
              Screw terminal
            • Nominal tight­ening torque down terminal
              3.60 - 3.60 Nm
            • Nominal tight­ening torque top terminal
              3.60 - 3.60 Nm
            Main elec­trical attrib­utes
            • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
              15 kA
            Power
            • Total power loss under IN
              9.93 W
            Endur­ance
            • Elec­tric endur­ance in number of cycles
              4,000
            • Number of mech­an­ical oper­a­tions
              20,000
            Connec­tion
            • Cross-sec­tion of input and output with screws, for massive conductors
              1 - 70 mm²
            • Cross-sec­tion of input and output with screws, for flex­ible conductors
              1 - 50 mm²
            • Cross-sec­tion flex­ible conductor
              50 mm²
            • Cross-sec­tion rigid conductor
              70 mm²
            Use condi­tions
            • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
              3
            • Air humidity protec­tion
              For all climates
            • Oper­ating temper­ature
              -25 - 70 °C
            Capa­city
            • Number of modules
              1.50
            Connectivity
            • Top connec­tion align­ment for modular devices
              Aligned terminal
            • Down connec­tion align­ment for modular devices
              Aligned terminal
            Dimen­sions
            • Height
              90 mm
            • Width
              27 mm
            • Depth
              70 mm

            Environmental value

            We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

            RoHS conform Yes
            REACH conform Yes

            Certifications and documents

            PEP - MCB 1P 6kA B-16A, 1 module (english)
            PDF
            39,21 MB
            REACH declaration HMB199 (english)
            PDF
            103,10 kB
            RoHS declaration HMB199 (english)
            PDF
            103,59 kB

            Downloads

            • Product image

              Image HMB199  | Hager

              Product Image HMB199

            • Declaration of conformity

              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2021-07-16

              PDF
              100,75 kB
              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2023-05-12

              PDF
              439,38 kB
              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2023-05-12

              PDF
              454,73 kB
            More documentation

            Discover more of this product range

              5
            • 1
              MBN106W - MCB 1P 6kA B-6A 1M
              MBN106W
              MCB 1P 6kA B-6A 1M
            • 2
              MBN110W - MCB 1P 6kA B-10A 1M
              MBN110W
              MCB 1P 6kA B-10A 1M
            • 3
              MBN116W - MCB 1P 6kA B-16A 1M
              MBN116W
              MCB 1P 6kA B-16A 1M
            • 4
              MBN120W - MCB 1P 6kA B-20A 1M
              MBN120W
              MCB 1P 6kA B-20A 1M
            • 5
              MBN125W - MCB 1P 6kA B-25A 1M
              MBN125W
              MCB 1P 6kA B-25A 1M

            Products

            • Commercial Distribution
            • Modular Devices and Connection
            • Lighting Connection and Control
            • Residential Distribution
            • Wiring Accessories
            • References

            Solutions

            • Single house
            • Multi-residential
            • Office
            • Hotel
            • Other

            Support

            • FAQs
            • Contact us
            • Catalogues
            • Download center
            • Training
            • How-to videos

            Who we are

            We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

             

            More about us

            Fol­low us

              • Privacy
              • Cookies
              • Report a vulnerability
              • Hagergroup

            Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland