The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Protec­tion and accessories
    • LS, FI, FI-LS, AFDD accessories
    • MZN130
    EAN
    3250614560071
    Packaging
    4 Pieces
    • LS, FI, FI-LS, AFDD accessories

    Terminal cover 1P MZN130

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Terminal cover 1P

    MZN130

    • Technical properties
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      50 mm
    • Width
      26 mm
    • Length
      48 mm

    Downloads

    • Product image

      Image MZN130  | Hager

      Product Image MZN130

    • Product datasheet

      Image Hager Product data sheet MZN130  | Hager

      Hager Product data sheet MZN130

      Terminal cover 1P

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      KDN380A - Insulated busbar 3P 80A fork 16mm² 12M
      KDN380A
      Insulated busbar 3P 80A fork 16mm² 12M
    • 2
      KDN463B - Insulated busbar 4P 63A fork 10mm²  57M
      KDN463B
      Insulated busbar 4P 63A fork 10mm² 57M
    • 3
      KDN480B - Insulated busbar 4P 80A fork 16mm²  56M
      KDN480B
      Insulated busbar 4P 80A fork 16mm² 56M
    • 4
      KDN263B - Insulated busbar 2P 63A fork 10mm²  57M
      KDN263B
      Insulated busbar 2P 63A fork 10mm² 57M
    • 5
      MZ203 - Shunt trip 230-415V AC 110-130V DC
      MZ203
      Shunt trip 230-415V AC 110-130V DC

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland