The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Protec­tion and accessories
    • LS, FI, FI-LS, AFDD accessories
    • LZ060
    EAN
    3250614260605
    Packaging
    12 Pieces
    • LS, FI, FI-LS, AFDD accessories

    Heat dissipation insert LZ060

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Heat dissipation insert

    LZ060

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      60 mm
    • Width
      9 mm
    • Depth
      44 mm
    Mater­ials
    • Material
      Polyvinyl­chloride (PVC)
    Capa­city
    • Number of modules
      0.50

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration LZ060
    PDF
    RoHS report LZ060
    PDF

    Downloads

    • Product image

      Image LZ060  | Hager

      Product Image LZ060

    • Product datasheet

      Image Hager Product data sheet LZ060  | Hager

      Hager Product data sheet LZ060

      Heat dissipation insert

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      KDN163A - Insulated busbar 1P 63A fork 10mm²  12M
      KDN163A
      Insulated busbar 1P 63A fork 10mm² 12M
    • 2
      KB163I - Busbar 1P prong 10mm² 13M
      KB163I
      Busbar 1P prong 10mm² 13M
    • 3
      KDN180A - Insulated busbar 1P 80A fork 16mm² 12M
      KDN180A
      Insulated busbar 1P 80A fork 16mm² 12M
    • 4
      KDN363A - Insulated busbar 3P 63A fork 10mm²  12M
      KDN363A
      Insulated busbar 3P 63A fork 10mm² 12M
    • 5
      KDN463B - Insulated busbar 4P 63A fork 10mm²  57M
      KDN463B
      Insulated busbar 4P 63A fork 10mm² 57M

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland