catalog.pageproduct.product.info.ean
3250613363314
catalog.pageproduct.product.info.packqty
1 catalog.pageproduct.product_base_unit_piece.span
product.page.accessories.title
product.page.accessories.associated-products
-
Handle for power circuit breaker 2 product.page.accessories.products-available -
Padlock barrier for switch 1 product.page.accessories.products-available -
Auxiliaries contact block 3 product.page.accessories.products-available -
Under voltage coil 10 product.page.accessories.products-available -
Auxiliaries interlocking cable 1 product.page.accessories.products-available -
Motor operator 2 product.page.accessories.products-available
product.page.accessories.title-modal
catalog.pageproduct.tab_additional_title.link
Electric current
-
Rated current IN1,600 A
Architecture
-
Number of poles4
-
Control/operation elementToggle
Connection
-
Cross-section rigid conductor3x 240 mm²
-
Cross-section flexible conductor3x 240 mm²
Voltage
-
Rated insulation voltage Ui800 V
-
Rated impulse withstand voltage Uimp8,000 V
-
Rated operational voltage Ue220 - 690 V
Tripping
-
Response time when opening10 ms
Frequency
-
Frequency50 - 60 Hz
Equipment
-
Motor drive optionalcatalog.pageproduct.attribute_boolean.yes
Functions
-
Trip unitSwitch
Power
-
Power loss per pole at In56.30 W
-
Power dissipation at IN168.90 W
-
Rated operational power under 400 V AC AC11,053,000 W
Use conditions
-
Operating temperature-25 - 70 °C
Cover, door
-
Interlockablecatalog.pageproduct.attribute_boolean.yes
Safety
-
Ingress Protection (IP) classIP4X
catalog.pageproduct.title_asset.h2
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet HCF991H
Switch h1600 4P 1600A
PDF -
ProductECDeclaration
Declaration
Declaration of conformity International 2022-06-21
PDF284,53 kB
Declaration of conformity en-US 2026-07-14
PDF260,17 kB
catalog.pageproduct.showmore_documents.button