Shunt trip Release h1600 100-120VAC • HXF003H | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    Navigation Square
    Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
    View references
    • Solutions
    • Solutions by application
      • Commercial Distribution
      • Modular Devices & Connection
      • Lighting Connection & Control
      • Residential Distribution
      • Wiring Accessories
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • Solutions for your project
      • Single house
      • Multi-residential
      • Office
      • Hotel
      • Other commercial buildings
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • Solutions for your business
      • Electrical Contractor
      • Builder and Developer
      • Architect and Specifier
      • Panel Builder
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • References
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • See All
  • Tools
    BIM assets
    The intelligent 3D model-based system that provides professionals with insight and tools.
    Visit BIM Objects
    BIM Support
    • Tools
    • BIM assets
      BIM assets
      The intelligent 3D model-based system that provides professionals with insight and tools.
      Visit BIM Objects
      BIM Support
    • See All
  • Support
    Tailored Solutions requests
    If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
    Get support
    • Support
    • Download Center
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • FAQ
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • How-to videos
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Training
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Catalogues
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Reliability and ingenuity
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Tailored solutions requests
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • See All
  • About us
    Shaping the electrical world together
    We remain by your side cooperating, collaborating and co-creating the future with you.
    Discover Hager
    • About us
    • News
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • Find your wholesaler
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • Contact us
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • See All
  • See all the categories
Account
  • Catalogue
  • Switching and protective devices
  • Circuit breaker and switches
  • Moulded case circuit breakers elec­tromech­an­ical accessories
  • HXF003H
HXF003H - Shunt trip Release h1600 100-120V AC
HXF003H - Shunt trip Release h1600 100-120V AC

Shunt trip Release h1600 100-120V AC

HXF003H

HXF003H - Shunt trip Release h1600 100-120V AC
HXF003H - Shunt trip Release h1600 100-120V AC
  • Switching and protective devices

Shunt trip Release h1600 100-120V AC HXF003H

EAN
3250613113452
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Power
  • Inrush power absorbed
    1.68 VA
Safety
  • Ingress Protec­tion (IP) class
    IP4X
Voltage
  • Command voltage AC
    100 - 120 V
  • Command voltage DC
    0 - 0 V
  • Rated oper­a­tional voltage Ue
    100 - 120 V
  • Rated oper­a­tional voltage in DC
    0 - 0 V

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

Certifications and documents

REACH declaration HXF003H (english)
PDF
103,10 kB
RoHS declaration HXF003H (english)
PDF
103,59 kB

Downloads

  • Product image

    Image HXF003H  | Hager

    Product Image HXF003H

  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-06-20

    PDF
    329,36 kB
More documentation

Discover more of this product range

    5
  • 1
    HTC130H - OAC/PTA adaptor for h3+ length  1,20 m
    HTC130H
    OAC/PTA adaptor for h3+ length 1, 20 m
  • 2
    HTC140H - CIP - 24 V Adaptor length 1,20 m
    HTC140H
    CIP - 24 V Adaptor length 1, 20 m
  • 3
    HTC150H - ZSI - Adaptor for h3+ length 1,20 m
    HTC150H
    ZSI - Adaptor for h3+ length 1, 20 m
  • 4
    HTC160H - NSP cable adaptor length 1,20 m
    HTC160H
    NSP cable adaptor length 1, 20 m
  • 5
    HTC330H - CIP - Adaptor for h3+ length 0,5 m
    HTC330H
    CIP - Adaptor for h3+ length 0, 5 m

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland