Shunt trip Release h1600 110V DC • HXF008H | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalogue
  • Switching and protective devices
  • Circuit breaker and switches
  • Moulded case circuit breakers elec­tromech­an­ical accessories
  • HXF008H

Shunt trip Release h1600 110V DC

HXF008H

  • Switching and protective devices

Shunt trip Release h1600 110V DC HXF008H

EAN
3250613113483
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Power
  • Inrush power absorbed
    1.44 VA
Safety
  • Ingress Protec­tion (IP) class
    IP4X
Voltage
  • Command voltage AC
    0 - 0 V
  • Command voltage DC
    110 - 110 V
  • Rated oper­a­tional voltage Ue
    0 - 0 V
  • Rated oper­a­tional voltage in DC
    110 - 110 V

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes

Certifications and documents

REACH declaration HXF008H (english)
PDF
103,10 kB
RoHS declaration HXF008H (english)
PDF
103,59 kB

Downloads

  • Product image

    Image HXF008H  | Hager

    Product Image HXF008H

  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-06-20

    PDF
    329,36 kB
More documentation

Discover more of this product range

    5
  • 1
    HTC130H - OAC/PTA adaptor for h3+ length  1,20 m
    HTC130H
    OAC/PTA adaptor for h3+ length 1, 20 m
  • 2
    HTC140H - CIP - 24 V Adaptor length 1,20 m
    HTC140H
    CIP - 24 V Adaptor length 1, 20 m
  • 3
    HTC150H - ZSI - Adaptor for h3+ length 1,20 m
    HTC150H
    ZSI - Adaptor for h3+ length 1, 20 m
  • 4
    HTC160H - NSP cable adaptor length 1,20 m
    HTC160H
    NSP cable adaptor length 1, 20 m
  • 5
    HTC330H - CIP - Adaptor for h3+ length 0,5 m
    HTC330H
    CIP - Adaptor for h3+ length 0, 5 m

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland