Shunt trip Release h1600 380-450VAC • HXF005H | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Other contents
          0
          See all

          No content result ""

            Downloads
            0
            View all

            No result for your query ""

            Menu
            • Products
            • Solutions
              Navigation Square
              Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
              View references
              • Solutions
              • Solutions by application
                • Commercial Distribution
                • Modular Devices & Connection
                • Lighting Connection & Control
                • Residential Distribution
                • Wiring Accessories
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your project
                • Single house
                • Multi-residential
                • Office
                • Hotel
                • Other commercial buildings
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your business
                • Electrical Contractor
                • Builder and Developer
                • Architect and Specifier
                • Panel Builder
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • References
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • See All
            • Tools
              BIM assets
              The intelligent 3D model-based system that provides professionals with insight and tools.
              Visit BIM Objects
              BIM Support
              • Tools
              • BIM assets
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Visit BIM Objects
                BIM Support
              • See All
            • Support
              Tailored Solutions requests
              If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
              Get support
              • Support
              • Download Center
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • FAQ
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • How-to videos
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Training
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Catalogues
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Reliability and ingenuity
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Tailored solutions requests
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • See All
            • About us
              Shaping the electrical world together
              We remain by your side cooperating, collaborating and co-creating the future with you.
              Discover Hager
              • About us
              • News
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Find your wholesaler
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Contact us
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • See All
            • See all the categories
            Account
            • Catalogue
            • Switching and protective devices
            • Circuit breaker and switches
            • Moulded case circuit breakers elec­tromech­an­ical accessories
            • HXF005H
            HXF005H - Shunt trip Release h1600 380-450V AC
            HXF005H - Shunt trip Release h1600 380-450V AC

            Shunt trip Release h1600 380-450V AC

            HXF005H

            HXF005H - Shunt trip Release h1600 380-450V AC
            HXF005H - Shunt trip Release h1600 380-450V AC
            • Switching and protective devices

            Shunt trip Release h1600 380-450V AC HXF005H

            EAN
            3250613113476
            Packaging
            1 Piece

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Technical properties
            • Environmental value
            • Documentations
            • More products
            Download the data sheet

            Technical properties

            Power
            • Inrush power absorbed
              2.93 VA
            Safety
            • Ingress Protec­tion (IP) class
              IP4X
            Voltage
            • Command voltage AC
              380 - 450 V
            • Command voltage DC
              0 - 0 V
            • Rated oper­a­tional voltage Ue
              380 - 450 V
            • Rated oper­a­tional voltage in DC
              0 - 0 V

            Environmental value

            We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

            Certifications and documents

            REACH declaration HXF005H (english)
            PDF
            103,10 kB
            RoHS declaration HXF005H (english)
            PDF
            103,59 kB

            Downloads

            • Product image

              Image HXF005H  | Hager

              Product Image HXF005H

            • Declaration of conformity

              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2022-06-20

              PDF
              329,36 kB
            More documentation

            Discover more of this product range

              5
            • 1
              HTC130H - OAC/PTA adaptor for h3+ length  1,20 m
              HTC130H
              OAC/PTA adaptor for h3+ length 1, 20 m
            • 2
              HTC140H - CIP - 24 V Adaptor length 1,20 m
              HTC140H
              CIP - 24 V Adaptor length 1, 20 m
            • 3
              HTC150H - ZSI - Adaptor for h3+ length 1,20 m
              HTC150H
              ZSI - Adaptor for h3+ length 1, 20 m
            • 4
              HTC160H - NSP cable adaptor length 1,20 m
              HTC160H
              NSP cable adaptor length 1, 20 m
            • 5
              HTC330H - CIP - Adaptor for h3+ length 0,5 m
              HTC330H
              CIP - Adaptor for h3+ length 0, 5 m

            Products

            • Commercial Distribution
            • Modular Devices and Connection
            • Lighting Connection and Control
            • Residential Distribution
            • Wiring Accessories
            • References

            Solutions

            • Single house
            • Multi-residential
            • Office
            • Hotel
            • Other

            Support

            • FAQs
            • Contact us
            • Catalogues
            • Download center
            • Training
            • How-to videos

            Who we are

            We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

             

            More about us

            Fol­low us

              • Privacy
              • Cookies
              • Report a vulnerability
              • Hagergroup

            Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland