The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Switching and protective devices
    • Circuit breaker and switches
    • Moulded case circuit breakers elec­tromech­an­ical accessories
    • HXF002H
    EAN
    3250613113445
    Packaging
    1 Piece
    • Moulded case circuit breakers elec­tromech­an­ical accessories

    Shunt trip Release h1600 48V DC HXF002H

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Shunt trip Release h1600 48V DC

    HXF002H

    • Technical properties
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Power
    • Inrush power absorbed
      1.44 VA
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Voltage
    • Command voltage AC
      0 - 0 V
    • Command voltage DC
      48 - 48 V
    • Rated oper­a­tional voltage Ue
      0 - 0 V
    • Rated oper­a­tional voltage in DC
      48 - 48 V
    Frequency
    • Frequency
      0 - 0 Hz

    Downloads

    • Product image

      Image HXF002H  | Hager

      Product Image HXF002H

    • Product datasheet

      Image Hager Product data sheet HXF002H  | Hager

      Hager Product data sheet HXF002H

      Shunt trip Release h1600 48V DC

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-06-20

      PDF
      329,36 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      343,86 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HYB026H - Terminal cover x250 4P short
      HYB026H
      Terminal cover x250 4P short
    • 2
      HXD042H - Motor operator H400-H630 100-240VAC
      HXD042H
      Motor operator H400-H630 100-240VAC
    • 3
      HYD015H - Spreader H630 4P collar
      HYD015H
      Spreader H630 4P collar
    • 4
      HYB023H - Terminal cover x250 3P spreader
      HYB023H
      Terminal cover x250 3P spreader
    • 5
      HYB027H - Terminal cover for collar terminal for x250 3P
      HYB027H
      Terminal cover for collar terminal for x250 3P

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland