JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
No product result ""
No category result ""
No suggestion result ""
No content result ""
You have to log in with your myHager profile to see prices and to order.
You need to be logged into your myHager account to create product lists
Metal cable entry plate CL1, Univers, IP55 230x120 mm
Cover plate,univers, to close cable entry openings in FR enclousures
Door, Univers, IP55, H1850 W300 mm
Upright support, Univers, D400 mm
Metal cable entry plate CL1, Univers, 405x125 mm
Euro-profile cylinder 1242E for swing lever FZ537
Swing lever,univers,with cylinder Nr.E1242 with 2 keys for encl.IP5-6, sealable
Euro-profile cylinder 405 for swing lever FZ537
Euro-profile cylinder 455 for swing lever FZ537
Lock,univers, T-handle, for enclosures FA / FT / FG
Rotary and sealing handle lock, Univers
Profile half cylinder triangular 7mm
Profile half cylinder square 8mm
Profile half cylinder double-bit 3mm
Plinth, Univers, H100 300x400 mm
Plinth, Univers, H200 300x400 mm
Door wiring profile, Univers, H250 mm
Crane rings, Univers, M8 thread, 140 kg per ring
Touch-up stick prepared 12ml RAL7035
Cable gland, vector, IP65, M20, plastic
PE cable,universN,25mm², 300mm, both cable shoe 6mm / 8mm
Document holder, glued, DIN A4
Document holder, adhesive, DIN A5
Document holder, magnetic, DIN A4
Document holder, transparent, DIN A4, adhesive
Adapter for vertical connection of 300mm wide FR/FS enclosures
Cable rail 1 section, Univers, L230 mm for plinth
Adjustable rail holder CL1, Univers, for strain relief rail D400 mm
Strain relief rail, Univers, for additional support of uprights L250 mm
Holder, Univers, strain relief rail H200 mm fixing on plinth
Horizontal coupling kit, Univers, L400 mm
Wall fixation lugs, Univers
Hinge pins, Univers, D5x74 mm
DIN rail,univers, 7,5 mm, depth-adjustable until 32,5mm, 11 modules wide (200mm)
Carrier rails, univers,for enclosures ex depth = 160mm, L = 1800mm, 2 pieces
Key lock insert, Quadro5, 6 mm
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Product Image FR21G2
Declaration
Declaration of conformity International 2023-04-25
Declaration of conformity International 2023-03-30