The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Cabinets up to 1600A
    • Accessories for distri­bu­tion cabinets up to 1600 A
    • FZ7801
    EAN
    3250616004610
    Packaging
    1 Piece
    • Accessories for distri­bu­tion cabinets up to 1600 A

    Cable rail 1 section, Univers, L230 mm for plinth FZ7801

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cable rail 1 section, Univers, L230 mm for plinth

    FZ7801

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      30 mm
    • Width
      250 mm
    • Depth
      20 mm
    Mater­ials
    • Material
      Metal
    • RAL code
      7001

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration FZ7801
    PDF
    RoHS report FZ7801
    PDF

    Downloads

    • Product image

      Image FZ7801  | Hager

      Product Image FZ7801

    • Product datasheet

      Image Hager Product data sheet FZ7801  | Hager

      Hager Product data sheet FZ7801

      Cable rail 1 section, Univers, L230 mm for plinth

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      FZ641A - Plinth, Univers, H200 300x275 mm
      FZ641A
      Plinth, Univers, H200 300x275 mm
    • 2
      FZ644A - Plinth, Univers, H200 1050x275 mm
      FZ644A
      Plinth, Univers, H200 1050x275 mm
    • 3
      FZ643A - Plinth, Univers, H200 800x275 mm
      FZ643A
      Plinth, Univers, H200 800x275 mm
    • 4
      FZ053R - Door, Univers, IP55, H800 W800 mm
      FZ053R
      Door, Univers, IP55, H800 W800 mm
    • 5
      FZ771A - Adapter for vertical connection of 300mm wide FR/FS enclosures
      FZ771A
      Adapter for vertical connection of 300mm wide FR/FS enclosures

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland