The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Protec­tion and accessories
    • Residual Current Circuit Breaker (RCCBs / RCDs)
    • CDA680D
    EAN
    3250611620662
    Packaging
    1 Piece
    • Residual Current Circuit Breaker (RCCBs / RCDs)

    RCCB 3P+N 80A 30mA A CDA680D

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCCB 3P+N 80A 30mA A

    CDA680D

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Locking inter­locking func­tions 1 products available
    • Phase separ­a­tion func­tions 1 products available
    • Mech­anic accessories for low-voltage compon­ents 1 products available
    • Shunt release 1 products available
    • Auxil­i­aries contact block 2 products available

    Complete your system

    • Locking inter­locking func­tions
    • Phase separ­a­tion func­tions
    • Mech­anic accessories for low-voltage compon­ents
    • Shunt release
    • Auxil­i­aries contact block
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      €0.00  / *
    • MZN121

      1 set of 3 inter-pole barriers for MCB

      €0.00  / *
    • LZ060

      Heat dissipation insert

      €0.00  / *
    • MZ203

      Shunt trip 230-415V AC 110-130V DC

      €0.00  / *
    • MZ202

      Alarm contact 1C+1O 6A 240V AC

      €0.00  / *
    • MZ201

      Auxiliary contact 1C+1O 6A 240V AC

      €0.00  / *

    Technical properties

    Archi­tec­ture
    • Type of pole
      3P+N
    • Number of poles
      4
    Elec­tric current
    • Rated current IN
      80 A
    • Rated residual oper­ating current Idn
      30 mA
    • Breaking and opening capa­city Idm
      1.25 kA
    • Rated condi­tional short-­cir­cuit current Inc according to EN61008-1
      10 kA
    • Rated current at -25°C
      80 A
    • Rated current at -20°C
      80 A
    • Rated current at -15°C
      80 A
    • Rated current at -10°C
      80 A
    • Rated current at -5°C
      80 A
    • Rated current at 0°C
      80 A
    • Rated current at 5°C
      80 A
    • Rated current at 10°C
      80 A
    • Rated current at 15°C
      80 A
    • Rated current at 20°C
      80 A
    • Rated current at 25°C
      80 A
    • Rated current at 30°C
      80 A
    • Rated current at 35°C
      80 A
    • Rated current at 40°C
      80 A
    • Rated current at 45°C
      80 A
    • Rated current at 50°C
      80 A
    • Rated current at 55°C
      80 A
    • Rated current at 60°C
      80 A
    • Rated current at 65°C
      80 A
    • Rated current at 70°C
      80 A
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      3.60 - 3.60 Nm
    • Nominal tight­ening torque down terminal
      3.60 - 3.60 Nm
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      bicon­nect
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Top connec­tion align­ment for modular devices
      Aligned terminal
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    • Type voltage supply
      AC
    • Rated insu­la­tion voltage Ui
      500 V
    • Dielec­tric strength value of power frequency
      2 kV
    • Rated impulse with­stand voltage Uimp
      4,000 V
    • Rated impulse with­stand voltage Uimp IEC 60947-3
      6,000 V
    • Max. oper­ating voltage
      440 V
    Frequency
    • Frequency
      50 - 50 Hz
    Capa­city
    • Number of modules
      4
    Compat­ib­ility
    • Suit­able for DIN Rail
      Yes
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP20
    Connec­tion
    • Cross-sec­tion of bottom terminal with screws, for rigid conductors
      1 - 50 mm²
    • Cross-sec­tion of bottom terminal with screws, for flex­ible conductors
      1 - 35 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      1 - 35 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      1 - 50 mm²
    Power
    • Power dissip­a­tion at IN
      15.80 W
    Use condi­tions
    • Max. alti­tude
      2,000 m
    • Oper­ating temper­ature
      -25 - 70 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      10,000
    • Number of mech­an­ical oper­a­tions
      20,000
    Dimen­sions
    • Height
      85 mm
    • Width
      72 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCCB 4P 40A 30mA A Class (English)
    PDF
    23,23 MB
    REACH declaration CDA680D
    PDF
    RoHS report CDA680D
    PDF

    Downloads

    • Product image

      Image CDA680D  | Hager

      Product Image CDA680D

    • Product datasheet

      Image Hager Product data sheet CDA680D  | Hager

      Hager Product data sheet CDA680D

      RCCB 3P+N 80A 30mA A

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      374,20 kB
    More documentation

    Discover more of this product range

      5
    • 1
      CF463J - RCCB 4P 63A 300mA A Class
      CF463J
      RCCB 4P 63A 300mA A Class
    • 2
      CDA463U - RCCB 4P 63A 30mA A Class
      CDA463U
      RCCB 4P 63A 30mA A Class
    • 3
      CE240J - RCCB 2P 40A 100mA A Class
      CE240J
      RCCB 2P 40A 100mA A Class
    • 4
      CDB640E - RCCB 3P+N 40A 30mA B
      CDB640E
      RCCB 3P+N 40A 30mA B
    • 5
      CFB640D - RCCB 3P+N 40A 300mA B+
      CFB640D
      RCCB 3P+N 40A 300mA B+

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland