The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Protec­tion and accessories
    • LS, FI, FI-LS, AFDD accessories
    • MZN121
    EAN
    3250614319938
    Packaging
    1 Set
    • LS, FI, FI-LS, AFDD accessories

    1 set of 3 inter-pole barriers for MCB MZN121

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    1 set of 3 inter-pole barriers for MCB

    MZN121

    • Technical properties
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      40 mm
    • Width
      9 mm
    • Depth
      23 mm

    Downloads

    • Product image

      Image MZN121  | Hager

      Product Image MZN121

    • Product datasheet

      Image Hager Product data sheet MZN121  | Hager

      Hager Product data sheet MZN121

      1 set of 3 inter-pole barriers for MCB

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      KDN480B - Insulated busbar 4P 80A fork 16mm²  56M
      KDN480B
      Insulated busbar 4P 80A fork 16mm² 56M
    • 2
      KDN263B - Insulated busbar 2P 63A fork 10mm²  57M
      KDN263B
      Insulated busbar 2P 63A fork 10mm² 57M
    • 3
      KDN463B - Insulated busbar 4P 63A fork 10mm²  57M
      KDN463B
      Insulated busbar 4P 63A fork 10mm² 57M
    • 4
      MZ202 - Alarm contact 1C+1O 6A 240V AC
      MZ202
      Alarm contact 1C+1O 6A 240V AC
    • 5
      KDN380A - Insulated busbar 3P 80A fork 16mm² 12M
      KDN380A
      Insulated busbar 3P 80A fork 16mm² 12M

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland