Output device for 8 shutters or blinds 230V~ TXA228

EAN
3250616049499
Packaging
1 Piece

Technical properties

Archi­tec­ture
  • Bus system
    KNX
  • Number of blind­s/shut­ters outputs
    8
Func­tions
  • Bus module detach­able
    No
Config­ur­a­tion
  • Number of modules
    6
Controls and indic­ators
  • Indic­ator lamp
    yes
Main elec­trical features
  • Type of supply voltage
    DC
Voltage
  • System supply voltage
    30V DC via bus
Elec­tric current
  • Number of entry circuits
    0
  • Maximum switching current
    6 A
Power
  • Contact rating with 230 V in AC1
    1380 W
  • Total power loss under IN
    4 W
Mater­ials
  • Colour
    stone grey
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    0,75 / 2,5mm²
  • Connec­tion cross-sect. rigid cable
    0,75 / 2.5mm²
  • Number of contacts
    8
  • Type of connec­tion
    quick connect
Scope of delivery
  • Bus connec­tion included
    Yes
Equip­ment
  • Bidirec­tional radio frequency
    No
Safety
  • Protec­tion index IP
    IP20
Use condi­tions
  • Oper­ating temper­ature
    0…45 °C
  • Stor­age/trans­port temper­ature
    -20…70 °C
Iden­ti­fic­a­tion
  • Device family
    TXA