Output device for 8 shutters 230V~ TXA227
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Bus systemKNX
-
Number of blinds/shutters outputs8
-
Fixing modeDin-Rail
-
Bus module detachableNo
-
Number of modules6
-
Indicator lampyes
-
System supply voltage30V DC via bus
-
Number of entry circuits0
-
Maximum switching current6 A
-
Contact rating with 230 V in AC11380 W
-
Total power loss under IN4 W
-
Colourstone grey
-
Number of contacts8
-
Bus connection includedYes
-
Bidirectional radio frequencyNo
-
Protection index IPIP20
-
Operating temperature0…45 °C
-
Storage/transport temperature-20…70 °C
Downloads
-
Images
Images may be subject to copyright
Product Image TXA227
-
ProductNotice
Instruction manuals for TXA227
Module 8 sorties volets roulants TXA227, TXA228
PDF935 KB -
ProductETSBase
Product-Database ETS for TXA227
Logiciel d'application ETS du TXA227
VD2170 KB -
ProductApplicationDescription
Application guides ETS / easy link for TXA227
Description d'application TXA227
PDF1 MB -
ProductTx100Description
Function descriptions TX100 for TXA227
Description d'application TXA22x_TR221
PDF1 MB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com