Output device for 8 shutters 230V~ • TYA628A | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • Building Auto­ma­tion
          • KNX System (via ETS)
          • Shut­ter­/blinds control
          • 8-gang - RMD
          • TYA628A
          Image  TYA628A of the product Hager | Hager Turkey
          Image  TYA628A of the product Hager | Hager Turkey
          Image  TYA628A of the product Hager | Hager Turkey

          Shutter module 8x 6A /230V~, KNX

          TYA628A

          Image  TYA628A of the product Hager | Hager Turkey
          Image  TYA628A of the product Hager | Hager Turkey
          Image  TYA628A of the product Hager | Hager Turkey
          • KNX System (via ETS)

          Shutter module 8x 6A /230V~, KNX TYA628A

          EAN
          3250616059580
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Bus system
            KNX
          • Number of blind­s/shut­ters outputs
            8
          Func­tions
          • Bus module detach­able
            No
          • Multi-phase mode
            suit­able to switch different external conductors
          • Func­tion
            with sun shade func­tion ; with safety func­tions e.g. for wind, rain, alarm ; with posi­tioning func­tion for roller shutter posi­tion
          • Oper­ating mode
            oper­ating mode only roller shut­ters
          Config­ur­a­tion
          • Number of modules
            6
          Controls and indic­ators
          • Indic­ator lamp
            yes
          • Oper­a­tion
            manual oper­a­tion per channel using button (single-area oper­a­tion) ; Manual oper­a­tion can be activ­ated via selec­tion switch, thereby deac­tiv­a­tion of the KNX func­tion
          • Control
            for activ­a­tion of an AC drive per actu­ator channel
          • Indic­a­tion / display
            status LED integ­rated in the manual oper­a­tion button
          • Manual selec­tion switches / push-but­tons
            8 manual oper­a­tion buttons for up/down per chan­nel/device
          • Button / push-button
            with illu­min­ated program­ming button
          Main elec­trical features
          • Type of supply voltage
            AC
          • Frequency
            50/60 Hz
          • Rated current
            6 A
          Voltage
          • Auxil­iary voltage
            230…240 V AC
          • Oper­ating voltage over bus
            21…32 V DC
          • System supply voltage
            30V DC via bus
          Elec­tric current
          • Bus current consump­tion (data trans­fer)
            15.5 mA
          • Bus current consump­tion (idle)
            9 mA
          • Number of entry circuits
            0
          • Maximum switching current
            6 A
          • Switching current at cos φ = 0.6
            max. 6 A
          Dimen­sions
          • Depth
            65 mm
          • Width of rail mounted device (RMD)
            6 modules
          • Height
            90 mm
          Power
          • Contact rating with 230 V in AC1
            1380 W
          • Total power loss under IN
            2 W
          LED control
          • LED
            Status LED integ­rated in manual oper­a­tion button
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            0,75 / 2,5mm²
          • Connec­tion cross-sect. rigid cable
            0,75 / 2.5mm²
          • Conductor cross-sec­tion (flex­ible)
            0.75…2.5 mm²
          • Conductor cross-sec­tion (flex­ible), without wire end sleeve
            0.75…2.5 mm²
          • Conductor cross-sec­tion (rigid)
            0.75…2.5 mm²
          • Number of contacts
            8
          • Bus coup­ling unit
            with integral bus coup­ling unit
          • Type of connec­tion
            with Quick­Con­nect plug-in terminals
          • Bus connec­tion
            bus connec­tion via connecting terminal
          • Type of connec­tion
            quick connect
          Settings
          • Supported config­ur­a­tion modes
            system
          • Setting
            switching time on change of direc­tion adjustable
          Scope of delivery
          • Bus connec­tion included
            Yes
          Equip­ment
          • Modular expand­ab­ility
            No
          Safety
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            No
          Use condi­tions
          • Oper­ating temper­ature
            -5…45 °C
          • Stor­age/trans­port temper­ature
            -20…70 °C
          Iden­ti­fic­a­tion
          • Device family
            TYA
          • Main design line
            KNX

          Downloads

          • Images

            Images may be subject to copyright

            Image TYA628A  | Hager

            Product Image TYA628A

          • Technical information

            Image   | Hager
            PDF
            598 KB
          • KNX product database

            Image Product-Database ETS for TYA628A  | Hager

            Product-Database ETS for TYA628A

            Logiciel d'application ETS du TYA628A

            KNXPROD
            781 KB
            Image Product-Database ETS for TYA628A  | Hager

            Product-Database ETS for TYA628A

            Logiciel d'application ETS du TYA628A

            VD5
            1 MB
          • Application Guide

            Image Application guides ETS / easy link for TYA628A  | Hager

            Application guides ETS / easy link for TYA628A

            Application description ETS TYA624ABCD_TYA628AC_TYB621C_TYM632C

            PDF
            6 MB
          • Declaration of conformity

            Image EU Declaration of conformity for TYA628A  | Hager

            EU Declaration of conformity for TYA628A

            Declaration

            PDF
            127 KB
          • PEP document

            Image Product environmental profile for TYA628A  | Hager

            Product environmental profile for TYA628A

            PDF
            192 KB
          • RoHS report

            Image Pollutant guidelines for TYA628A  | Hager

            Pollutant guidelines for TYA628A

            RoHS declaration TYA628A (english)

            PDF
            33 KB
            Image Pollutant guidelines for TYA628A  | Hager

            Pollutant guidelines for TYA628A

            REACH declaration TYA628A (english)

            PDF
            33 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            3
          • 1
            TYA628C - Output device for 8 shutters or blinds 230V~
            TYA628C
            Output device for 8 shutters or blinds 230V~
          • 2
            TXA227 - Output device for 8 shutters 230V~
            TXA227
            Output device for 8 shutters 230V~
          • 3
            TXA228 - Output device for 8 shutters or blinds 230V~
            TXA228
            Output device for 8 shutters or blinds 230V~

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group