Output device for 8 shutters/blinds230V~ • TYA628C | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • Shut­ter­/blinds control
  • 8-gang - RMD
  • TYA628C
  • KNX System (via ETS)

Output device for 8 shutters or blinds 230V~ TYA628C

EAN
3250616059573
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Output device for 8 shutters or blinds 230V~

TYA628C

  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Bus system
    KNX
  • Number of blind­s/shut­ters outputs
    8
Func­tions
  • Bus module detach­able
    No
  • Multi-phase mode
    suit­able to switch different external conductors
  • Func­tion
    with sun shade func­tion ; with safety func­tions e.g. for wind, rain, alarm ; with posi­tioning func­tion for blind and lamella posi­tion
  • Oper­ating mode
    oper­ating mode can be set for roller shut­ter­/awning
Config­ur­a­tion
  • Number of modules
    6
Controls and indic­ators
  • Indic­ator lamp
    yes
  • Oper­a­tion
    manual oper­a­tion per channel using button (single-area oper­a­tion) ; Manual oper­a­tion can be activ­ated via selec­tion switch, thereby deac­tiv­a­tion of the KNX func­tion
  • Control
    for activ­a­tion of an AC drive per actu­ator channel
  • Indic­a­tion / display
    status LED integ­rated in the manual oper­a­tion button
  • Manual selec­tion switches / push-but­tons
    8 manual oper­a­tion buttons for up/down per chan­nel/device
  • Button / push-button
    with illu­min­ated program­ming button
Main elec­trical features
  • Type of supply voltage
    AC
  • Frequency
    50/60 Hz
  • Rated current
    6 A
Voltage
  • Auxil­iary voltage
    230…240 V AC
  • Oper­ating voltage over bus
    21…32 V DC
  • System supply voltage
    30V DC via bus
Elec­tric current
  • Bus current consump­tion (data trans­fer)
    15.5 mA
  • Number of entry circuits
    0
  • Maximum switching current
    6 A
  • Switching current at cos φ = 0.6
    max. 6 A
Dimen­sions
  • Depth
    65 mm
  • Width of rail mounted device (RMD)
    6 modules
  • Height
    90 mm
Power
  • Contact rating with 230 V in AC1
    1380 W
  • Total power loss under IN
    2 W
LED control
  • LED
    Status LED integ­rated in manual oper­a­tion button
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    0,75 / 2,5mm²
  • Connec­tion cross-sect. rigid cable
    0,75 / 2.5mm²
  • Conductor cross-sec­tion (flex­ible)
    0.75…2.5 mm²
  • Conductor cross-sec­tion (flex­ible), without wire end sleeve
    0.75…2.5 mm²
  • Conductor cross-sec­tion (rigid)
    0.75…2.5 mm²
  • Number of contacts
    8
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Type of connec­tion
    with Quick­Con­nect plug-in terminals
  • Bus connec­tion
    bus connec­tion via connecting terminal
  • Type of connec­tion
    quick connect
Settings
  • Supported config­ur­a­tion modes
    system
  • Setting
    switching time on change of direc­tion adjustable
Scope of delivery
  • Bus connec­tion included
    Yes
Equip­ment
  • Modular expand­ab­ility
    No
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Stor­age/trans­port temper­ature
    -20…70 °C
Iden­ti­fic­a­tion
  • Device family
    TYA
  • Main design line
    KNX

Downloads

  • Images

    Images may be subject to copyright

    Image TYA628C  | Hager

    Product Image TYA628C

  • Technical information

    Image   | Hager
    PDF
    598 KB
  • KNX product database

    Image Product-Database ETS for TYA628C  | Hager

    Product-Database ETS for TYA628C

    Logiciel d'application ETS du TYA628C

    KNXPROD
    781 KB
    Image Product-Database ETS for TYA628C  | Hager

    Product-Database ETS for TYA628C

    Logiciel d'application ETS du TYA628C

    VD5
    1 MB
  • Application Guide

    Image Application guides ETS / easy link for TYA628C  | Hager

    Application guides ETS / easy link for TYA628C

    Application description ETS TYA624ABCD_TYA628AC_TYB621C_TYM632C

    PDF
    6 MB
  • Declaration of conformity

    Image EU Declaration of conformity for TYA628C  | Hager

    EU Declaration of conformity for TYA628C

    Declaration

    PDF
    127 KB
  • PEP document

    Image Product environmental profile for TYA628C  | Hager

    Product environmental profile for TYA628C

    PDF
    192 KB
  • RoHS report

    Image Pollutant guidelines for TYA628C  | Hager

    Pollutant guidelines for TYA628C

    RoHS declaration TYA628C (english)

    PDF
    33 KB
    Image Pollutant guidelines for TYA628C  | Hager

    Pollutant guidelines for TYA628C

    REACH declaration TYA628C (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    3
  • 1
    TYA628A - Shutter module 8x 6A /230V~, KNX
    TYA628A
    Shutter module 8x 6A /230V~, KNX
  • 2
    TXA227 - Output device for 8 shutters 230V~
    TXA227
    Output device for 8 shutters 230V~
  • 3
    TXA228 - Output device for 8 shutters or blinds 230V~
    TXA228
    Output device for 8 shutters or blinds 230V~

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group