![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Universal touch dimmer 1gang, electronics 85421200
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Soft startupbulb-preserving soft startup
-
Frequency50/60 Hz
-
Operating voltage230 V AC
-
Fuseshort-circuit and overload proof (electronic fuse)
-
Insertion depth32 mm
-
Dimmable conventional transformers25…400 VA
-
Power consumption (standby)< 0.3 W
-
Electronic transformers and dual-mode transformers25…400 W
-
Colournot applicable
-
MaterialPlastic/metal
-
Dimmable energy-saving lamps13…80 W
-
Dimmable 230 V retrofit LED lamps5…70 W
-
230 V incandescent lamps and halogen lamps20…350 W
-
Installation modewith spreader claws
-
Type of connectionwith screw terminals
-
Number of substationsunlimited
-
Load cable lengthmax. 100 m
-
Cable length, extensionsmax. 50 m
-
Substation inputYes
-
Dimming principlephase cut-on or cut-off according to load type, self-learning
-
Operating temperature-5…45 °C
-
Relative humidity (without condensation)0…65 % (without condensation)
-
Application, usageLight control, KNX radio- operating systems, Motion detector
Downloads
-
Images
Images may be subject to copyright
Product Image 85421200
-
ProductNotice
Instruction manuals for 85421200
Manual for 85421100, 85421200 and 85422100 - Touch dimmer (R, L) and Universal touch dimmer 1-/2gang (EN-FR, 2017-11)
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for 85421200
Declaration of Conformity
PDF296 KBEU Declaration of conformity for 85421200
Declaration of Conformity
PDF292 KBEU Declaration of conformity for 85421200
PDF272 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com