Switch insert 1gang, electronics 85121100
EAN
4011334375944
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
Soft startupbulb-preserving soft startup
Main electrical features
-
Frequency50/60 Hz
Voltage
-
Operating voltage230 V AC
Fuse
-
Fuseshort-circuit and overload proof (electronic fuse)
Dimensions
-
Insertion depth32 mm
Power
-
Dimmable conventional transformers25…400 VA
-
Power consumption, standby (Channel 1/Channel 2)< 0.3/0.7 W
-
Power consumption (standby)< 0.3 W
-
Electronic transformers and dual-mode transformers25…400 W
Measurement
-
Extension unit inputwith extension unit input for push-button (NO contact), single-surface operation and motion detector extension unit
Materials
-
Material / surfaceno conductive connection between supporting ring and spreading claws
Fluorescent bulbs control
-
Dimmable energy-saving lamps13…80 W
LED control
-
Dimmable 230 V retrofit LED lamps5…70 W
Incandescent bulbs control
-
230 V incandescent lamps and halogen lamps25…400 W
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Screw terminals (max.)2 x 1,5/1 x 2,5 mm²
-
Type of connectionwith screw terminals
-
Number of substationsunlimited
Cable
-
Load cable lengthmax. 100 m
-
Cable length, extensionsmax. 50 m
Settings
-
SettingOptimisation of the dimming performance by fine adjustment of the load type and special adjustment mode
Equipment
-
Dimming principleautomatic setting of load-dependent switching principle (autoDetect process)
Use conditions
-
Operating temperature-5…45 °C
-
Energy-savinglow intrinsic energy requirement
-
Relative humidity (without condensation)0…65 % (without condensation)
Identification
-
Application, usageLight control ; Motion detector ; KNX radio- operating systems
-
Main design lineElectronics platform
Instructions
-
Special note textCaution! Only connect dimmable 230 V ESL or retrofit-LED lamps.
-
Information textOnly suitable for operation with dimmable loads!
Downloads
-
Images
Images may be subject to copyright
Product Image 85121100
-
ProductNotice
Instruction manuals for 85121100
Manual for 85121100-85122200 - Universal switch insert 1-/2gang (EN, 2013-08)
PDF910 KB -
ProductECDeclaration
EU Declaration of conformity for 85121100
PDF272 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com