Switch insert 2gang, Electronics platf. • 85122200 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • European Stand­ards Wiring Accessories
          • Berker B.3 / B.7
          • Conven­tional elec­tronic power module
          • Power module for light control
          • 85122200
          Image  85122200 of the product Hager | Hager Turkey
          Image  85122200 of the product Hager | Hager Turkey

          Switch insert 2gang, electronics

          85122200

          Image  85122200 of the product Hager | Hager Turkey
          Image  85122200 of the product Hager | Hager Turkey
          • Berker B.3 / B.7
          • Berker Q.1 / Q.3 / Q.7
          • Berker K.1 / K.5
          • Berker R.1 / R.3 / R.8

          Switch insert 2gang, electronics 85122200

          EAN
          4011334375951
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Func­tions
          • Soft startup
            bulb-­p­re­serving soft startup
          Main elec­trical features
          • Frequency
            50/60 Hz
          Voltage
          • Oper­ating voltage
            230 V AC
          Fuse
          • Fuse
            short-­cir­cuit and over­load proof (elec­tronic fuse)
          Dimen­sions
          • Inser­tion depth
            32 mm
          Power
          • Dimmable conven­tional trans­formers
            per channel 35…300 VA
          • Power consump­tion, standby (Channel 1/Channel 2)
            < 0.3/0.7 W
          • Elec­tronic trans­formers and dual-­mode trans­formers
            per channel 35…300 VA
          Meas­ure­ment
          • Exten­sion unit input
            with 2 exten­sion unit inputs for push-button (NO contact), single-sur­face oper­a­tion
          Mater­ials
          • Material / surface
            no conductive connec­tion between supporting ring and spreading claws
          Fluor­es­cent bulbs control
          • Dimmable energy-saving lamps
            per channel 15…54 W
          LED control
          • Dimmable 230 V retrofit LED lamps
            per channel 12…40 W
          Incan­des­cent bulbs control
          • 230 V incan­des­cent lamps and halogen lamps
            per channel 35…300 W
          Install­a­tion, mounting
          • Install­a­tion mode
            with spreader claws
          Connec­tion
          • Screw terminals (max.)
            2 x 1,5/1 x 2,5 mm²
          • Type of connec­tion
            with screw terminals
          • Number of substa­tions
            unlim­ited
          Cable
          • Load cable length
            max. 100 m
          • Cable length, exten­sions
            max. per channel 50 m
          Settings
          • Setting
            Optim­isa­tion of the dimming perform­ance by fine adjust­ment of the load type and special adjust­ment mode
          Equip­ment
          • Dimming prin­ciple
            auto­matic setting of load-de­pendent switching prin­ciple (auto­De­tect process)
          Safety
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            No
          Use condi­tions
          • Oper­ating temper­ature
            -5…45 °C
          • Energy-saving
            low intrinsic energy require­ment
          • Relative humidity (without condens­a­tion)
            0…65 % (without condens­a­tion)
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            Motion detector ; KNX radio- oper­ating systems ; Light control
          • Main design line
            Elec­tronics plat­form
          Instruc­tions
          • Special note text
            Caution! Only connect dimmable 230 V ESL or retro­fit-LED lamps.
          • Inform­a­tion text
            Only suit­able for oper­a­tion with dimmable loads!

          Downloads

          • Images

            Images may be subject to copyright

            Image 85122200  | Hager

            Product Image 85122200

          • Instruction manual

            Image Instruction manuals for 85122200  | Hager

            Instruction manuals for 85122200

            Manual for 851211XX-851222XX - Universal switch insert 1-/2gang (EN-NL, 2021-07)

            PDF
            1 MB
          • Declaration of conformity

            Image EU Declaration of conformity for 85122200  | Hager

            EU Declaration of conformity for 85122200

            Declaration of Conformity

            PDF
            1 MB
          • RoHS report

            Image Pollutant guidelines for 85122200  | Hager

            Pollutant guidelines for 85122200

            REACH declaration 85122200 (english)

            PDF
            33 KB
            Image Pollutant guidelines for 85122200  | Hager

            Pollutant guidelines for 85122200

            RoHS declaration 85122200 (english)

            PDF
            33 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories mandatory

          See more

          Discover more of this product range

            5
          • 1
            85121100 - Switch insert 1gang, electronics
            85121100
            Switch insert 1gang, electronics
          • 2
            85121200 - Relay insert, electronics
            85121200
            Relay insert, electronics
          • 3
            85421100 - Touch dimmer (R, L), electronics
            85421100
            Touch dimmer (R, L), electronics
          • 4
            85421200 - Universal touch dimmer 1gang, electronics
            85421200
            Universal touch dimmer 1gang, electronics
          • 5
            85422100 - Universal touch dimmer 2gang, electronics
            85422100
            Universal touch dimmer 2gang, electronics

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group