HBNet RL-SCHE 230V 1K M NS-EING • 85121200 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • European Stand­ards Wiring Accessories
          • Berker B.3 / B.7
          • Conven­tional elec­tronic power module
          • Power module for light control
          • 85121200
          Image  85121200 of the product Hager | Hager Turkey
          Image  85121200 of the product Hager | Hager Turkey

          Relay insert, electronics

          85121200

          Image  85121200 of the product Hager | Hager Turkey
          Image  85121200 of the product Hager | Hager Turkey
          • Berker B.3 / B.7
          • Berker Q.1 / Q.3 / Q.7
          • Berker K.1 / K.5
          • Berker R.1 / R.3 / R.8

          Relay insert, electronics 85121200

          EAN
          4011334375968
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Main elec­trical features
          • Frequency
            50/60 Hz
          Voltage
          • Oper­ating voltage
            230 V AC
          Dimen­sions
          • Inser­tion depth
            32 mm
          • Claw guid­ance install­a­tion depth
            32 mm
          • Housing install­a­tion depth
            22 mm
          Power
          • Dimmable conven­tional trans­formers
            1500 VA
          • Power consump­tion, standby (Channel 1/Channel 2)
            < 0.3/0.7 W
          • Power consump­tion (standby)
            < 0.3 W
          • Minimum contact load
            ≈ 15 W
          • Elec­tronic trans­formers and dual-­mode trans­formers
            1500 W
          Meas­ure­ment
          • Exten­sion unit input
            with exten­sion unit input for push-button (NO contact), single-sur­face oper­a­tion and motion detector exten­sion unit
          Mater­ials
          • Material / surface
            no conductive connec­tion between supporting ring and spreading claws
          Lighting control
          • Fluor­es­cent lamps with elec­tron­ical ballast (EB)
            1000 W
          • - uncom­pensated
            1100 VA
          Fluor­es­cent bulbs control
          • Dimmable energy-saving lamps
            440 W
          • Compact fluor­es­cent lamps with elec­tronic ballast
            22 x 20 W
          • Fluor­es­cent lamps in duo circuit
            1000 W
          • Fluor­es­cent lamps parallel compensated
            1000 W /130 µF
          LED control
          • 230 V retrofit LED lamps
            440 W
          Incan­des­cent bulbs control
          • 230 V incan­des­cent lamps and halogen lamps
            2300 W
          Install­a­tion, mounting
          • Install­a­tion mode
            with spreader claws
          Connec­tion
          • Screw terminals (max.)
            2 x 1,5/1 x 2,5 mm²
          • Type of connec­tion
            with screw terminals
          • Number of substa­tions
            unlim­ited
          Cable
          • Load cable length
            max. 100 m
          • Cable length, exten­sions
            max. 50 m
          Equip­ment
          • Switches / socket outlets
            also usable as push-button relay switch
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          Use condi­tions
          • Oper­ating temper­ature
            -5…45 °C
          • Energy-saving
            low intrinsic energy require­ment
          • Relative humidity (without condens­a­tion)
            0…65 % (without condens­a­tion)
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            Motion detector ; KNX radio- oper­ating systems ; Light control
          • Main design line
            Elec­tronics plat­form

          Downloads

          • Images

            Images may be subject to copyright

            Image 85121200  | Hager

            Product Image 85121200

          • ProductNotice

            Image Instruction manuals for 85121200  | Hager

            Instruction manuals for 85121200

            Manual for 85121200 - Relay insert (EN, 2012-07)

            PDF
            859 KB
          • ProductECDeclaration

            Image EU Declaration of conformity for 85121200  | Hager

            EU Declaration of conformity for 85121200

            Declaration of Conformity

            PDF
            260 KB
            Image EU Declaration of conformity for 85121200  | Hager

            EU Declaration of conformity for 85121200

            Declaration of Conformity

            PDF
            209 KB
          • ProductROHS

            Image Pollutant guidelines for 85121200  | Hager

            Pollutant guidelines for 85121200

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
            Image Pollutant guidelines for 85121200  | Hager

            Pollutant guidelines for 85121200

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories mandatory

          See more

          Discover more of this product range

            5
          • 1
            85121100 - Switch insert 1gang, electronics
            85121100
            Switch insert 1gang, electronics
          • 2
            85421100 - Touch dimmer (R, L), electronics
            85421100
            Touch dimmer (R, L), electronics
          • 3
            85421200 - Universal touch dimmer 1gang, electronics
            85421200
            Universal touch dimmer 1gang, electronics
          • 4
            85122200 - Switch insert 2gang, electronics
            85122200
            Switch insert 2gang, electronics
          • 5
            85422100 - Universal touch dimmer 2gang, electronics
            85422100
            Universal touch dimmer 2gang, electronics

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group