Extension unit for motion det., electr. • 85320100 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker B.3 / B.7
  • Conven­tional elec­tronic power module
  • Power module for light control
  • 85320100

Extension unit for motion det., electronics

85320100

  • Berker B.3 / B.7
  • Berker Q.1 / Q.3 / Q.7
  • Berker K.1 / K.5
  • Berker R.1 / R.3 / R.8

Extension unit for motion det., electronics 85320100

EAN
4011334375883
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Main elec­trical features
  • Frequency
    50/60 Hz
Voltage
  • Oper­ating voltage
    230 V AC
Fuse
  • Fuse
    short-­cir­cuit and over­load proof (elec­tronic fuse)
Dimen­sions
  • Inser­tion depth
    32 mm
Mater­ials
  • Material / surface
    no conductive connec­tion between supporting ring and spreading claws
Connec­tion
  • Screw terminals (max.)
    2 x 1,5/1 x 2,5 mm²
  • Number of motion detector exten­sion units
    unlim­ited
  • Type of connec­tion
    with screw terminals
Cable
  • Cable length, exten­sions
    max. 50 m
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Energy-saving
    low intrinsic energy require­ment
  • Relative humidity (without condens­a­tion)
    0…65 % (without condens­a­tion)
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Motion detector
  • Main design line
    Elec­tronics plat­form

Downloads

  • Images

    Images may be subject to copyright

    Image 85320100  | Hager

    Product Image 85320100

  • Instruction manual

    Image Instruction manuals for 85320100  | Hager

    Instruction manuals for 85320100

    Manual for 8532xx - Motion detector extension unit (DE-IT-EN-NL, 2022-04)

    PDF
    1 MB
  • Declaration of conformity

    Image EU Declaration of conformity for 85320100  | Hager

    EU Declaration of conformity for 85320100

    Declaration of Conformity

    PDF
    263 KB
    Image EU Declaration of conformity for 85320100  | Hager

    EU Declaration of conformity for 85320100

    Declaration of Conformity

    PDF
    224 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Discover more of this product range

    5
  • 1
    85121100 - Switch insert 1gang, electronics
    85121100
    Switch insert 1gang, electronics
  • 2
    85121200 - Relay insert, electronics
    85121200
    Relay insert, electronics
  • 3
    85421100 - Touch dimmer (R, L), electronics
    85421100
    Touch dimmer (R, L), electronics
  • 4
    85421200 - Universal touch dimmer 1gang, electronics
    85421200
    Universal touch dimmer 1gang, electronics
  • 5
    85122200 - Switch insert 2gang, electronics
    85122200
    Switch insert 2gang, electronics

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group