![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Bus coupling unit flush-mtd for B.IQ push-buttons, KNX 75040003
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Fixing modeflush-mounting
-
Button / push-buttonwith programming button and red programming LED
-
Operating voltage over bus21…32 V DC
-
Bus current consumption (data transfer)≈ 10 mA
-
Insertion depth21.8 mm
-
Width of rail mounted device (RMD)0 modules
-
MaterialPlastic/metal
-
Installation modewithout spreader claws
-
Number of contacts2
-
Bus connectionbus connection via connecting terminal
-
Supported configuration modessystem
-
Product type:product type: bus coupling unit
-
Protection index IPIP20
-
Operating temperature5…45 °C
-
Application, usageKNX - operating systems
-
Product familyproduct family: system components
-
Main design lineKNX
Downloads
-
Images
Images may be subject to copyright
Product Image 75040003
-
ProductNotice
Instruction manuals for 75040003
Manual for 75040001-75040003 - Bus coupling unit flush-mounted (EN, 2010-08)
PDF215 KB -
ProductETSBase
Product-Database ETS for 75040003
KNX Database (from ETS2) for 75040003 - Flush-mounted bus coupling unit for B.IQ with thermostat (2005-11)
VD191 KBProduct-Database ETS for 75040003
KNX Database (from ETS2) for 75040003 - Flush-mounted bus coupling unit for B.IQ with thermostat (2005-11)
VD143 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com