Bus coupling unit flush-mounted, KNX • 80040001 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • Bus coup­ling unit
  • Bus coup­ling unit
  • 80040001

Bus coupling unit flush-mtd, ext. temp. sensor, KNX

80040001

  • KNX System (via ETS)

Bus coupling unit flush-mtd, ext. temp. sensor, KNX 80040001

EAN
3250617153362
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Controls and indic­ators
  • Button / push-button
    with illu­min­ated program­ming button
Connectivity
  • Inter­face
    as inter­face between KNX user module and bus line
Voltage
  • Oper­ating voltage over bus
    21…32 V DC
Elec­tric current
  • Bus current consump­tion (data trans­fer)
    ≈ 10 mA
Dimen­sions
  • Inser­tion depth
    32 mm
  • Width of rail mounted device (RMD)
    0 modules
LED control
  • LED
    with red program­ming LED
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Number of contacts
    4
  • Bus connec­tion
    bus connec­tion via connecting terminal
Settings
  • Supported config­ur­a­tion modes
    system, easy
Equip­ment
  • Product type:
    product type: bus coup­ling unit
  • Buzzer­/siren
    with integ­rated buzzer for acoustic iden­ti­fic­a­tion of the device within the system
Use
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    external temper­ature sensor
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protec­tion
    with dust protec­tion flap for user inter­face (AST)
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Stor­age/trans­port temper­ature
    -20…70 °C (storage at > 45°C reduces the service life)
  • Temper­ature
    addi­tional connec­tion for external temper­ature sensor
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    KNX - system units
  • Product family
    product family: system compon­ents
  • Main design line
    KNX

Downloads

  • Images

    Images may be subject to copyright

    Image 80040001  | Hager

    Product Image 80040001

  • Instruction manual

    Image Instruction manuals for 80040001  | Hager

    Instruction manuals for 80040001

    PDF
    1 MB
  • Declaration of conformity

    Image EU Declaration of conformity for 80040001  | Hager

    EU Declaration of conformity for 80040001

    PDF
    318 KB
    Image EU Declaration of conformity for 80040001  | Hager

    EU Declaration of conformity for 80040001

    PDF
    323 KB
    Image EU Declaration of conformity for 80040001  | Hager

    EU Declaration of conformity for 80040001

    PDF
    245 KB
  • RoHS report

    Image Pollutant guidelines for 80040001  | Hager

    Pollutant guidelines for 80040001

    REACH declaration 80040001 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 80040001  | Hager

    Pollutant guidelines for 80040001

    RoHS declaration 80040001 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Accessories optional

See more

Discover more of this product range

    4
  • 1
    80040011 - Bus coupling unit flush-mtd, ext. temp. sensor, KNX
    80040011
    Bus coupling unit flush-mtd, ext. temp. sensor, KNX
  • 2
    75040003 - Bus coupling unit flush-mtd for B.IQ push-buttons, KNX
    75040003
    Bus coupling unit flush-mtd for B.IQ push-buttons, KNX
  • 3
    75040001 - Bus coupling unit flush-mtd, KNX
    75040001
    Bus coupling unit flush-mtd, KNX
  • 4
    TA004 - BCU, flush mouted, KNX
    TA004
    BCU, flush mouted, KNX

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group