Bus coupling unit flush-mtd, ext. temp. sensor, KNX 80040011
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Button / push-buttonwith illuminated programming button
-
Interfaceas interface between KNX user module and bus line
-
Operating voltage over bus21…32 V DC
-
Bus current consumption (data transfer)≈ 10 mA
-
Insertion depth32 mm
-
Width of rail mounted device (RMD)0 modules
-
LEDwith red programming LED
-
Installation modewith spreader claws
-
Number of contacts4
-
Bus connectionbus connection via connecting terminal
-
Supported configuration modessystem, easy
-
Product type:product type: bus coupling unit
-
Buzzer/sirenwith integrated buzzer for acoustic identification of the device within the system
-
Differentiation characteristic 3 - Salesexternal temperature sensor
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
-
Protectionwith dust protection flap for user interface (AST)
-
Operating temperature-5…45 °C
-
Storage/transport temperature-20…70 °C (storage at > 45°C reduces the service life)
-
Temperatureadditional connection for external temperature sensor
-
Application, usageKNX - system units
-
Product familyproduct family: system components
-
Main design lineKNX
Downloads
-
Images
Images may be subject to copyright
Product Image 80040011
-
ProductNotice
Instruction manuals for 80040011
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for 80040011
PDF323 KBEU Declaration of conformity for 80040011
PDF318 KBEU Declaration of conformity for 80040011
PDF245 KB -
ProductROHS
Pollutant guidelines for 80040011
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 80040011
REACH-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com