Bus Coupling Unit Flush Mounted • 75040001 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • Building Auto­ma­tion
          • KNX System (via ETS)
          • Bus coup­ling unit
          • Bus coup­ling unit
          • 75040001
          Image  75040001 of the product Hager | Hager Turkey
          Image  75040001 of the product Hager | Hager Turkey
          Image  75040001 of the product Hager | Hager Turkey

          Bus coupling unit flush-mtd, KNX

          75040001

          Image  75040001 of the product Hager | Hager Turkey
          Image  75040001 of the product Hager | Hager Turkey
          Image  75040001 of the product Hager | Hager Turkey
          • KNX System (via ETS)

          Bus coupling unit flush-mtd, KNX 75040001

          EAN
          4011334161844
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Controls and indic­ators
          • Button / push-button
            with program­ming button and red program­ming LED
          Connectivity
          • Inter­face
            as inter­face between KNX user module and bus line
          Voltage
          • Oper­ating voltage over bus
            21…32 V DC
          Elec­tric current
          • Bus current consump­tion (data trans­fer)
            ≈ 10 mA
          Dimen­sions
          • Inser­tion depth
            21.8 mm
          • Width of rail mounted device (RMD)
            0 modules
          Power
          • Power consump­tion, KNX
            ≈ 100 mW
          Install­a­tion, mounting
          • Install­a­tion mode
            without spreader claws
          Connec­tion
          • Number of contacts
            2
          • Bus connec­tion
            bus connec­tion via connecting terminal
          Settings
          • Supported config­ur­a­tion modes
            system
          Equip­ment
          • Product type:
            product type: bus coup­ling unit
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          Use condi­tions
          • Oper­ating temper­ature
            -5…45 °C
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            KNX - sensors ; KNX - oper­ating systems
          • Product family
            product family: system compon­ents
          • Main design line
            KNX

          Downloads

          • Images

            Images may be subject to copyright

            Image 75040001  | Hager

            Product Image 75040001

          • ProductNotice

            Image Instruction manuals for 75040001  | Hager

            Instruction manuals for 75040001

            Manual for 75040001-75040003 - Bus coupling unit flush-mounted (EN, 2010-08)

            PDF
            215 KB
          • ProductETSBase

            Image Product-Database ETS for 75040001  | Hager

            Product-Database ETS for 75040001

            KNX Database (from ETS2) for 75040001 - Bus coupling unit flush-mounted (2005-11)

            VD1
            45 KB
            Image Product-Database ETS for 75040001  | Hager

            Product-Database ETS for 75040001

            KNX Database (from ETS2) for 75040001 - Bus coupling unit flush-mounted (2005-11)

            VD1
            8 KB
          • ProductECDeclaration

            Image EU Declaration of conformity for 75040001  | Hager

            EU Declaration of conformity for 75040001

            Declaration of Conformity

            PDF
            902 KB
          • ProductROHS

            Image Pollutant guidelines for 75040001  | Hager

            Pollutant guidelines for 75040001

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
            Image Pollutant guidelines for 75040001  | Hager

            Pollutant guidelines for 75040001

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories mandatory

          See more

          Accessories optional

          See more

          Discover more of this product range

            4
          • 1
            80040001 - Bus coupling unit flush-mtd, ext. temp. sensor, KNX
            80040001
            Bus coupling unit flush-mtd, ext. temp. sensor, KNX
          • 2
            80040011 - Bus coupling unit flush-mtd, ext. temp. sensor, KNX
            80040011
            Bus coupling unit flush-mtd, ext. temp. sensor, KNX
          • 3
            75040003 - Bus coupling unit flush-mtd for B.IQ push-buttons, KNX
            75040003
            Bus coupling unit flush-mtd for B.IQ push-buttons, KNX
          • 4
            TA004 - BCU, flush mouted, KNX
            TA004
            BCU, flush mouted, KNX

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group