![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Blind plug for bus coupling unit, KNX - Q.x, ant. velvety, lacq. 75940226
EAN
4011334384496
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeflush-mounting
Materials
-
Colour of design lineanthracite
-
Colouranthracite
-
RAL colourRAL 7021 - Black grey
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Surface appearancevelvety
-
Type of surface treatmentPainted
Installation, mounting
-
Installation modeclamp fastening
Safety
-
Protection index IPIP20
Identification
-
Application, usageKNX - system units
-
Main design lineKNX - Berker Q.1/Q.3
-
Secondary design line(s)KNX, Berker Q.1, Berker Q.3, Berker Q.7, Berker Q.9
Downloads
-
Images
Images may be subject to copyright
Product Image 75940226
-
ProductROHS
Pollutant guidelines for 75940226
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 75940226
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com