The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Enclos­ures
  • DIN Enclos­ures, Load Centres and Accessories
  • golf enclos­ures
  • VF318TT
  • Enclos­ures

Small distributor,golf,flush,3row,IP40,54M,MS-terminal,AUS,N+PE,transparent door VF318TT

EAN
3250616466289
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Small distributor,golf,flush,3row,IP40,54M,MS-terminal,AUS,N+PE,transparent door

VF318TT

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • See more (10)
    • Cover­/in­fill panel/iden­ti­fic­a­tion strip 1 products available
    • Vertical busbar system 2 products available
    • Mounting accessories 2 products available
    • Door/­op­er­ating panel 2 products available
    • Common Accessories 1 products available
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 1 products available

    Complete your system

    • Cover­/in­fill panel/iden­ti­fic­a­tion strip
    • Vertical busbar system
    • Mounting accessories
    • Door/­op­er­ating panel
    • Common Accessories
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
    • Busbar system for distri­bu­tion boards
    • VZ788N

      Labeling strips, golf, adhesive, 396mm, surface, flush m. distributor, accessory, 10pcs

      EUR 0.00  / *
    • KCL363L

      Busbar MCB 3P 2R 125mm left

      EUR 0.00  / *
    • KCL368L

      Busbar MCB 3P 3R 125mm left

      EUR 0.00  / *
    • VZ696N

      Cavity wall anker, golf, for cavity wall ditributor, accessory, 4 pieces

      EUR 0.00  / *
    • VZ790N

      Srew, golf, 90°, for flush mounting distributor, for chassis and cover, accessory

      EUR 0.00  / *
    • VZ609N

      Door, golf, white, accessory, for VF/VS318

      EUR 0.00  / *
    • VZ629N

      Door, golf, transparent, accessory, for VF/VS318

      EUR 0.00  / *
    • VZ850N

      Double slider, golf, connection, VDI - VDI

      EUR 0.00  / *
    • VF318BP

      EUR 0.00  / *
    • KM035

      EUR 0.00  / *

    Technical properties

    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Flush mounting
    Elec­tric current
    • Rated current
      80 A
    Equip­ment
    • Number of rails
      3
    • Number of rows
      3
    • Number of section in width
      1
    • With lock
      No
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      54
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      543 mm
    • Width
      460 mm
    • Depth
      97,50 mm
    • Built-in height
      507 mm
    • Built-in width
      426 mm
    • Built-in depth
      72 mm
    • Number of width units
      18
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      Yes
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    • Ultra­vi­olet-res­istant
      No
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      650 °C

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    Certifications and documents

    PEP document en-GB 2024-07-08
    PDF
    302,10 kB

    Downloads

    • Product image

      Image VF318TT  | Hager Australia

      Product Image VF318TT

    • Product datasheet

      Image Hager Product data sheet VF318TT  | Hager Australia

      Hager Product data sheet VF318TT

      Small distributor,golf,flush,3row,IP40,54M,MS-terminal,AUS,N+PE,transparent door

      PDF
    • Installation manual

      Image Installation manual en-GB 2021-05-17  | Hager Australia

      Installation manual en-GB 2021-05-17

      PDF
      5,37 MB
    More documentation

    Discover more of this product range

      5
    • 1
      KCL368L - Busbar MCB 3P 3R 125mm left
      KCL368L
      Busbar MCB 3P 3R 125mm left
    • 2
      VZ862N - Kit with 4 screws,Golf,for surface mount covers 04 to 72 M
      VZ862N
      Kit with 4 screws, Golf, for surface mount covers 04 to 72 M
    • 3
      KCL363L - Busbar MCB 3P 2R 125mm left
      KCL363L
      Busbar MCB 3P 2R 125mm left
    • 4
      JP011 - Cover strip,universal, RAL 9010
      JP011
      Cover strip, universal, RAL 9010
    • 5
      JP015 - Cover strip,universal,18M,RAL9010
      JP015
      Cover strip, universal, 18M, RAL9010

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group