The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • DIN Enclos­ures, Load Centres and Accessories
    • golf enclos­ures
    • VZ850N
    EAN
    3250616466852
    Packaging
    1 Piece
    • golf enclos­ures

    VDI Double Slider Connection Panel Golf Plastic Pure White RAL9010 VZ850N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    VDI Double Slider Connection Panel Golf Plastic Pure White RAL9010

    VZ850N

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      125 mm
    • Width
      420 mm
    • Depth
      75 mm
    Mater­ials
    • Material
      Plastic
    • Treat­ment
      Untreated
    • Colour
      Pure white
    • RAL code
      9010

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    REACH declaration VZ850N
    PDF
    RoHS report VZ850N
    PDF

    Downloads

    • Product image

      Image VZ850N  | Hager Australia

      Product Image VZ850N

    • Product datasheet

      Image Hager Product data sheet VZ850N  | Hager Australia

      Hager Product data sheet VZ850N

      Double slider,golf,connection,VDI - VDI

      PDF
    • Installation manual

      Image Installation manual en-GB 2022-12-13  | Hager Australia

      Installation manual en-GB 2022-12-13

      PDF
      20,48 MB
      Image Installation manual en-GB 2022-12-15  | Hager Australia

      Installation manual en-GB 2022-12-15

      PDF
      15,57 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2024-09-17  | Hager Australia

      Declaration of conformity en-GB 2024-09-17

      PDF
      430,70 kB
    More documentation

    Discover more of this product range

      5
    • 1
      KCL368L - MCB Busbar 3P 3-row 63A left feed 271mm, 10mm², Uimp 4kV
      KCL368L
      Busbar MCB 3P 3R 125mm left
    • 2
      KCL363L - MCB Busbar 3P 63A 2-row 125mm Left feed 10mm² Uimp 4kV
      KCL363L
      Busbar MCB 3P 2R 125mm left
    • 3
      JP011 - Universal cover strip RAL 9010 Pure white 60x17.9x10 mm
      JP011
      Cover strip, universal, RAL 9010
    • 4
      JP015 - Universal cover strip 18M RAL9010 for small plastic enclosures
      JP015
      Cover strip, universal, 18M, RAL9010
    • 5
      VZ855N - Slotted VDI Door Golf Pure White RAL9010 Left IP40 Snap-on for VF/VS218
      VZ855N
      Door, golf, white, slotted, VDI, accessory, for VF/VS218

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group