The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • DIN Enclos­ures, Load Centres and Accessories
    • golf enclos­ures
    • KCL368L
    EAN
    3250613730260
    Packaging
    4
    • Busbars and Connectors
    • golf enclos­ures
    • See more

    MCB Busbar 3P 3-row 63A left feed 271mm, 10mm², Uimp 4kV KCL368L

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    MCB Busbar 3P 3-row 63A left feed 271mm, 10mm², Uimp 4kV

    KCL368L

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      63 A
    Archi­tec­ture
    • Number of poles
      3
    Dimen­sions
    • Length
      271 mm
    Voltage
    • Rated impulse with­stand voltage Uimp
      4000 V
    Connec­tion
    • Cross-sec­tion rigid conductor
      10 mm²

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Busbar RCCB 3P+N 2R left (English )
    PDF
    411,39 kB
    REACH declaration KCL368L
    PDF
    RoHS report KCL368L
    PDF

    Downloads

    • Product image

      Image KCL368L  | Hager Australia

      Product Image KCL368L

    • Product datasheet

      Image Hager Product data sheet KCL368L  | Hager Australia

      Hager Product data sheet KCL368L

      Busbar MCB 3P 3R 125mm left

      PDF
    • Product information

      Image KCL Busbar Compatibility   | Hager Australia

      KCL Busbar Compatibility

      PDF
      1,43 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager Australia

      Declaration of conformity en-US 2026-07-14

      PDF
      294,80 kB
    More documentation

    Discover more of this product range

      5
    • 1
      KB181A1 - Insulated prong busbar 1P 80A 16mm² for RCBO, 11 modules, 415V
      KB181A1
      Insulated prong busbar 1P 80A 16mm² 6C for RCBO
    • 2
      KDN380A - Hager Insulated fork busbar 3P 80A 16mm² 12M
      KDN380A
      Insulated busbar 3P 80A fork 16mm² 12M
    • 3
      KDN180A - Hager Insulated Busbar 1P 80A Fork 16mm² 12 Modules
      KDN180A
      Insulated busbar 1P 80A fork 16mm² 12M
    • 4
      KB181G1 - Insulated prong busbar 1P 80A 16mm² for RCBO 415V 13 modules
      KB181G1
      Insulated prong busbar 1P 80A 16mm² 9C for RCBO
    • 5
      KDN180G - Hager Insulated busbar 1P 80A Fork 16mm² 18M 415V
      KDN180G
      Insulated busbar 1P 80A fork 16mm² 18M

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group