The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • DIN Enclos­ures, Load Centres and Accessories
    • golf enclos­ures
    • JP011
    EAN
    3250613560119
    Packaging
    1 Piece
    • golf enclos­ures
    • GD distri­bu­tion board and accessories
    • VD Enclos­ures
    • VT
    • See more

    Universal cover strip RAL 9010 Pure white 60x17.9x10 mm JP011

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Universal cover strip RAL 9010 Pure white 60x17.9x10 mm

    JP011

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      60 mm
    • Width
      17,90 mm
    • Depth
      10 mm
    Mater­ials
    • Colour
      Pure white
    • RAL code
      9010

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Enclosures FWP, univers, IP44, SKII, 120PLE (english)
    PDF
    8,50 MB
    REACH declaration JP011
    PDF
    RoHS report JP011
    PDF

    Downloads

    • Product image

      Image JP011  | Hager Australia

      Product Image JP011

    • Product datasheet

      Image Hager Product data sheet JP011  | Hager Australia

      Hager Product data sheet JP011

      Cover strip,universal, RAL 9010

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      GP102T - Mini-enclosure door Gamma/GD 2 modules wide White plastic
      GP102T
      Door for mini-enclosure Gamma / GD, 2 Mod wide, White
    • 2
      JP015 - Universal cover strip 18M RAL9010 for small plastic enclosures
      JP015
      Cover strip, universal, 18M, RAL9010
    • 3
      GD104T - Mini enclosure GD 4 modules IP30 Class II Surface mount 40A without door
      GD104T
      Mini-enclosure, GD, 4 module wide, protect. class IP30, without door
    • 4
      GD106T - Mini-enclosure GD Surface mounting 6 modules IP30 Class II 50A without door
      GD106T
      Mini-enclosure, GD, 6 module wide, protect. class IP30, without door
    • 5
      GP106T - Gamma/GD mini-enclosure door 4 modules Transparent plastic
      GP106T
      Door for mini-enclosure Gamma / GD, 4 Mod wide, Transparent

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group