The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • DIN Enclos­ures, Load Centres and Accessories
    • GD distri­bu­tion board and accessories
    • GD106T
    EAN
    3250612846528
    Packaging
    4
    • GD distri­bu­tion board and accessories

    Mini-enclosure GD Surface mounting 6 modules IP30 Class II 50A without door GD106T

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Mini-enclosure GD Surface mounting 6 modules IP30 Class II 50A without door

    GD106T

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Door/­op­er­ating panel 1 products available
    • Cover strip 2 products available

    Complete your system

    • Door/­op­er­ating panel
    • Cover strip
    • GP106T

      Door for mini-enclosure Gamma / GD, 4 Mod wide, Transparent

      EUR 0.00  / *
    • JP015

      Cover strip, universal, 18M, RAL9010

      EUR 0.00  / *
    • JP011

      Cover strip, universal, RAL 9010

      EUR 0.00  / *

    Technical properties

    Voltage
    • Nominal voltage
      230 - 230 V
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      50 A
    Equip­ment
    • Number of rails
      1
    • Number of rows
      1
    • With lock
      No
    • Has neutral terminal block
      No
    • Has earthing terminal block
      No
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      6
    Dimen­sions
    • Height
      180 mm
    • Width
      146 mm
    • Depth
      82 mm
    • Number of width units
      6
    Cover, door
    • Door/­cover is trans­parent
      No
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP30
    • Locking type
      Without lock
    • Glow wire test
      750 °C

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    REACH declaration GD106T
    PDF
    RoHS report GD106T
    PDF

    Downloads

    • Product image

      Image GD106T  | Hager Australia

      Product Image GD106T

    • Product datasheet

      Image Hager Product data sheet GD106T  | Hager Australia

      Hager Product data sheet GD106T

      Mini-enclosure, GD, 6 module wide, protect. class IP30, without door

      PDF
    • Installation manual

      Image Installation manual International 2020-01-01  | Hager Australia

      Installation manual International 2020-01-01

      PDF
      2,01 MB
    • Declaration of conformity

      Image Declaration  | Hager Australia

      Declaration

      Declaration of conformity International 2022-10-14

      PDF
      824,09 kB
      Image Declaration of conformity en-GB 2024-04-15  | Hager Australia

      Declaration of conformity en-GB 2024-04-15

      PDF
      174,16 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Australia

      Declaration of conformity en-GB 2026-07-22

      PDF
      658,88 kB
    More documentation

    Discover more of this product range

      5
    • 1
      JP011 - Universal cover strip RAL 9010 Pure white 60x17.9x10 mm
      JP011
      Cover strip, universal, RAL 9010
    • 2
      GP102T - Mini-enclosure door Gamma/GD 2 modules wide White plastic
      GP102T
      Door for mini-enclosure Gamma / GD, 2 Mod wide, White
    • 3
      GP106T - Gamma/GD mini-enclosure door 4 modules Transparent plastic
      GP106T
      Door for mini-enclosure Gamma / GD, 4 Mod wide, Transparent
    • 4
      GD104T - Mini enclosure GD 4 modules IP30 Class II Surface mount 40A without door
      GD104T
      Mini-enclosure, GD, 4 module wide, protect. class IP30, without door
    • 5
      JP015 - Universal cover strip 18M RAL9010 for small plastic enclosures
      JP015
      Cover strip, universal, 18M, RAL9010

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group