The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • DIN Enclos­ures, Load Centres and Accessories
    • golf enclos­ures
    • VF318BP
    Packaging
    2
    • golf enclos­ures

    Back Plate for VF318 Enclosure 18M 3-Row 63A Plastic Indoor VF318BP

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Back Plate for VF318 Enclosure 18M 3-Row 63A Plastic Indoor

    VF318BP

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      63 A
    Dimen­sions
    • Height
      495 mm
    • Width
      439 mm
    • Depth
      95 mm
    Mater­ials
    • Material
      Plastic
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    Safety
    • Locking type
      Without lock

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration VF318BP
    PDF
    RoHS report VF318BP
    PDF

    Downloads

    • Product image

      Image VF318BP  | Hager Australia

      Product Image VF318BP

    • Product datasheet

      Image Hager Product data sheet VF318BP  | Hager Australia

      Hager Product data sheet VF318BP

      Product data sheet en-GB 2026-07-14

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      VS218PZD - Small distributor Golf surface 2 rows 36M white door RAL9010 IK07
      VS218PZD
      Small distributor, golf, surface, MM, 2row, 36M, white door, slotted
    • 2
      TN010S - F-Type Socket Complete Module - F connector
      TN010S
      F type module complete
    • 3
      JP015 - Universal cover strip 18M RAL9010 for small plastic enclosures
      JP015
      Cover strip, universal, 18M, RAL9010
    • 4
      VF108PT - Hager Golf small distributor flush 1 row 8M IP40 N+PE white door 80A
      VF108PT
      Small distributor, golf, flush, 1row, 8M, IP40, MS-terminal, ANZ, N+PE, white door
    • 5
      VF418PT - Hager Golf flush small distributor 4-row IP40 80A 72 modules N+PE white door
      VF418PT
      Small distributor, golf, flush, 4row, IP40, 72M, MS-terminal, ANZ, N+PE, white door

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group