The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • DIN Enclos­ures, Load Centres and Accessories
    • golf enclos­ures
    • KM035
    EAN
    9329659001024
    Packaging
    1 Piece
    • golf enclos­ures

    35mm Link Adaptor Connect Technology KM035

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    35mm Link Adaptor Connect Technology

    KM035

    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Environmental value

    We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration KM035
    PDF
    RoHS report KM035
    PDF

    Downloads

    • Product image

      Image KM035  | Hager Australia

      Product Image KM035

    • Product datasheet

      Image Hager Product data sheet KM035  | Hager Australia

      Hager Product data sheet KM035

      Product data sheet en-GB 2026-07-07

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      VZ862N - Screw kit 4pc for Golf surface-mount covers 4-72M plastic enclosures
      VZ862N
      Kit with 4 screws, Golf, for surface mount covers 04 to 72 M
    • 2
      VS118PT - Hager Small distributor golf Surface 1 row IP40 18M N+PE White door 80A
      VS118PT
      Small distributor, golf, surface, 1row, IP40, 18M, MS-terminal, ANZ, N+PE, white door
    • 3
      VS312PT - Hager Small distributor Golf surface 3-row 36M IP40 N+PE white door 80A
      VS312PT
      Small distributor, golf, surface, 3row, IP40, 36M, MS-terminal, ANZ, N+PE, white door
    • 4
      VF418BP - Back Plate for VF418 Enclosure 4x18M Plastic, 63A, 640x439x95mm
      VF418BP
      VF, 18M*4Row, Back Plate to suit VF418
    • 5
      VZ696N - Golf cavity wall anchors for cavity wall distributor, pack of 4
      VZ696N
      Cavity wall anker, golf, for cavity wall ditributor, accessory, 4 pieces

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group