The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Enclos­ures
  • Invicta Panel­board up to 250A
  • invicta Panel­boards
  • JPD7218M16DW
  • Enclos­ures

DB, apex+, 72/18Pole,160A MCCB Twin, 8 Modules, grey, 1600x600x200mm JPD7218M16DW

EAN
9329659003448
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

DB, apex+, 72/18Pole,160A MCCB Twin, 8 Modules, grey, 1600x600x200mm

JPD7218M16DW

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy 13 products available
  • TPN/SPN boards 1 products available
  • Power phase busbar 1 products available
  • Common Accessories 1 products available

Complete your system

  • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
  • TPN/SPN boards
  • Power phase busbar
  • Common Accessories
  • JVC0PFL

    EUR 0.00  / *
  • JP012

    Pole filler, Consumer Unit, Single pole for Din rail ways

    EUR 0.00  / *
  • JPA0D250

    EUR 0.00  / *
  • JPA0D25K

    Main direct incomer link kit

    EUR 0.00  / *
  • JPA0EXTMP

    Mounting Plate, APEX/ELITE, for extension box

    EUR 0.00  / *
  • JPA0M160

    EUR 0.00  / *
  • JPA0M16K

    main incomer 160A MCCB (X250) link kit

    EUR 0.00  / *
  • JPA0M200

    EUR 0.00  / *
  • JPA0M20K

    main incomer 200A MCCB (X250) link kit

    EUR 0.00  / *
  • JPA0S160

    EUR 0.00  / *
  • JPA0S16K

    Performa 2 primary incoming link Kit

    EUR 0.00  / *
  • JPA0S250

    EUR 0.00  / *
  • JPA0S25K

    main incomer 250A switch link kit

    EUR 0.00  / *
  • JPA0EXT0W

    Extension Box, apex, blank, 400x600x200mm, grey

    EUR 0.00  / *
  • JPD7218C

    EUR 0.00  / *
  • JPASMSEAL2

    EUR 0.00  / *

Technical properties

Connec­tion
  • Number of access­ible phases
    90
Install­a­tion, mounting
  • Mounting on
    Surface mounting
Elec­tric current
  • Rated current
    160 A
  • Breaking and opening capa­city Idm
    0
Equip­ment
  • With lock
    Yes
  • Has mounting plate
    No
  • Equipped with switch
    No switch
  • Number of switches
    0
  • Type of busbar chassis
    Split chassis
Capa­city
  • Number of modules
    42
Dimen­sions
  • Height
    1600 mm
  • Width
    600 mm
  • Depth
    200 mm
Cover, door
  • Door/­cover is trans­parent
    No
Mater­ials
  • Material
    Steel
  • RAL code
    7035
  • Colour
    Light grey
Safety
  • Protec­tion class
    Isol­a­tion class I
  • Impact resist­ance IK
    IK05
  • Ingress Protec­tion (IP) class
    IP43
  • Locking type
    3-point lever, Key lock
Archi­tec­ture
  • Number of poles
    96

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

Certifications and documents

125A 4 Way TPN Board c/w SD & SPD
PDF
17,17 MB
Hager REACH declaration JPD7218M16DW
PDF

Downloads

  • Product image

    Image JPD7218M16DW  | Hager Australia

    Product Image JPD7218M16DW

  • Product datasheet

    Image Hager Product data sheet JPD7218M16DW  | Hager Australia

    Hager Product data sheet JPD7218M16DW

    DB, apex+, 72/18Pole,160A MCCB Twin, 8 Modules, grey, 1600x600x200mm

    PDF
  • Manual

    Image Manual en-GB 2024-03-12  | Hager Australia

    Manual en-GB 2024-03-12

    PDF
    16,41 MB
  • Brochure

    Image Brochure en-AU 2023-12-15  | Hager Australia

    Brochure en-AU 2023-12-15

    PDF
    11,47 MB
More documentation

Discover more of this product range

    5
  • 1
    JVC3600S25TW - 250A TPN board, INVICTA, 36P Chassis, ISO-STD-GR
    JVC3600S25TW
    250A TPN board, INVICTA, 36P Chassis, ISO-STD-GR
  • 2
    JVC2400S25TW - 160A TPN board, INVICTA, 24P Chassis, ISO-STD-GR
    JVC2400S25TW
    160A TPN board, INVICTA, 24P Chassis, ISO-STD-GR
  • 3
    JVC2400S16TW - 160A TPN board, INVICTA, 24P Chassis, ISO-STD-GR
    JVC2400S16TW
    160A TPN board, INVICTA, 24P Chassis, ISO-STD-GR
  • 4
    JVC3600S16TW - 160A TPN board, INVICTA, 36P Chassis, ISO-STD-GR
    JVC3600S16TW
    160A TPN board, INVICTA, 36P Chassis, ISO-STD-GR
  • 5
    JVC4800S16TW - 250A TPN board, INVICTA, 48P Chassis , ISO-STD-GR
    JVC4800S16TW
    250A TPN board, INVICTA, 48P Chassis , ISO-STD-GR

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group