The store will not work correctly when cookies are disabled.
Location Australia
  • Contact
Image Logo  | Hager Australia
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions for your project
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Enclos­ures
    • Panel­board up to 400A - Performa range & ATS/MTS
    • performa apex and apex PLUS - IP43
    • JPASMSEAL2
    EAN
    9329659006289
    Packaging
    1 Piece
    • performa apex and apex PLUS - IP43

    APEX Smoke Seal 4.5m 200 x 13.5 x 4.5 mm JPASMSEAL2

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    APEX Smoke Seal 4.5m 200 x 13.5 x 4.5 mm

    JPASMSEAL2

    • Technical properties
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      200 mm
    • Width
      13,5 mm
    • Depth
      4,5 mm
    Install­a­tion, mounting
    • Mounting on
      Surface mounting

    Downloads

    • Product image

      Image JPASMSEAL2  | Hager Australia

      Product Image JPASMSEAL2

    • Product datasheet

      Image Hager Product data sheet JPASMSEAL2  | Hager Australia

      Hager Product data sheet JPASMSEAL2

      Product data sheet en-GB 2026-07-09

      PDF
    • Product attachment

      Image Product attachment en-GB 2025-01-15  | Hager Australia

      Product attachment en-GB 2025-01-15

      PDF
      97,83 kB
    More documentation

    Discover more of this product range

      5
    • 1
      JPD6000C - Distribution chassis 60-pole, 640 x 230 x 95 mm
      JPD6000C
      60 pole chassis
    • 2
      JPD7200C - 72-pole distribution chassis 750x230x95 mm
      JPD7200C
      72 pole chassis
    • 3
      JPD9600C - 96‑pole Chassis 960x230x95 mm
      JPD9600C
      96 pole chassis
    • 4
      JVC0PFL - Safety Pole Filler 10-Pack, 480x280x120 mm
      JVC0PFL
      Safety Pole Filler 10 pack
    • 5
      JPD2400C - Chassis 24-pole 310x230x95 mm
      JPD2400C
      24 pole chassis

    Products

    • Enclosures
    • DIN rail-mounted devices
    • Main Switchgear
    • Switches and Sockets
    • Motion and Presence Detectors
    • Trunking Systems

    Project Solutions

    • Product and Installations Solutions
    • Case Studies
    • Electrical Contractor Solutions
    • Architects and Specifiers Solutions
      Panelboard Builder Solutions
    • Builder and Developer Solutions

    Contact and Support

    • Safety Recalls
    • FAQs
    • How to Videos
    • Find a Wholesaler
    • Contact Us
    • Career

    Who we are

    Our international family business has been the partner of professionals in electrical engineering for over 65 years.

    Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

    More about us & Working with us

     

    Follow us!

    • Terms and conditions
    • Privacy
    • Cookies
    • Hagergroup
    • Report a vulnerability

    © Ha­ger Group