The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Enclos­ures
  • Panel­board up to 400A - Performa range & ATS/MTS
  • performa apex and apex PLUS - IP43
  • JPD7218C
  • Enclos­ures

72/18 Split Chassis JPD7218C

EAN
9329659006098
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

72/18 Split Chassis

JPD7218C

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Suitable with 11 products available

Suitable with

  • JPD7218M16DW

    DB, apex+, 72/18Pole, 160A MCCB Twin, 8 Modules, grey, 1600x600x200mm

    EUR 0.00  / *
  • JPD7218M16DX

    DB, apex+, 72/18Pole, 160A MCCB Twin, 8 Modules, orange, 1600x600x200mm

    EUR 0.00  / *
  • JPD7218M20DW

    DB, apex+, 72/18Pole, 200A MCCB Twin, 8 Modules, grey, 1600x600x200mm

    EUR 0.00  / *
  • JPD7218M20DX

    DB, apex+, 72/18Pole, 200A MCCB Twin, 8 Modules, orange, 1600x600x200mm

    EUR 0.00  / *
  • JPD7218NSSDW

    DB, apex+, 72/18Pole, 250A Direct Twin, 8 Modules, grey, 1600x600x200mm

    EUR 0.00  / *
  • JPD7218NSSDX

    DB, apex+, 72/18Pole, 250A Direct Twin, 8 Modules, orange, 1600x600x200mm

    EUR 0.00  / *
  • JPD7218S16DW

    DB, apex+, 72/18Pole, 160A Isolator Twin, 8 Modules, grey, 1600x600x200mm

    EUR 0.00  / *
  • JPD7218S16DX

    DB, apex+, 72/18Pole, 160A Isolator Twin, 8 Modules, orange, 1600x600x200mm

    EUR 0.00  / *
  • JPD7218S25DW

    DB, apex+, 72/18Pole, 250A Isolator Twin, 8 Modules, grey, 1600x600x200mm

    EUR 0.00  / *
  • JPD7218S25DW-M

    DB, apex+, 72/18Pole, Meter, 250A Isolator Twin, 8 Modules, grey, 1800x600x200mm

    EUR 0.00  / *
  • JPD7218S25DX

    DB, apex+, 72/18Pole, 250A Isolator Twin, 8 Modules, orange, 1600x600x200mm

    EUR 0.00  / *

Technical properties

Dimen­sions
  • Height
    960 mm
  • Width
    230 mm
  • Depth
    95 mm

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration JPD7218C
PDF
Hager RoHS report JPD7218C
PDF

Downloads

  • Product image

    Image JPD7218C  | Hager Australia

    Product Image JPD7218C

  • Product datasheet

    Image Hager Product data sheet JPD7218C  | Hager Australia

    Hager Product data sheet JPD7218C

    Product data sheet en-AU 2025-12-20

    PDF
More documentation

Discover more of this product range

    5
  • 1
    JPD2400C - 24 pole chassis
    JPD2400C
    24 pole chassis
  • 2
    JPD3600C - 36 pole chassis
    JPD3600C
    36 pole chassis
  • 3
    JPD6000C - 60 pole chassis
    JPD6000C
    60 pole chassis
  • 4
    JPD7200C - 72 pole chassis
    JPD7200C
    72 pole chassis
  • 5
    JPD4800C - 48 pole chassis
    JPD4800C
    48 pole chassis

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group